Sealmaster Mounted Cast Iron Two Bolt Pillow Block Tapered Roller - 52100 Bearing Steel - Double Collar Mount Lock - RPB 104-C2
Part #:559846
Catalog #:RPB 104-C2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 3.125 in | Base Width (in): | 1.875 in |
| Bolt Size (in): | 0.5 in | Overall Width (in): | 2.75 in |
| Overall Length (in): | 6.25 in | Bolt Center-to-Center Length (in): | 4.75 in |
| Bore Size (in): | 1.2500 in | Foot Height (in): | 0.875 in |
| Bolt Center Max (in): | 4.938 in | Base to Center Height (in): | 1.5 in |
| Bolt Center Min (in): | 4.563 in | Centerline to Front Face (in): | 1.375 in |
| Inner Race Length (in): | 2.75 in | Collar Outer Diameter (in): | 2.25 in |
Technical Specifications
| Insert Material: | 52100 Bearing Steel | Seal Type: | Single Lip Contact Seal |
| Housing Type: | Pillow Block, Two Bolt | Expansion: | No |
| Housing Material: | Cast Iron | Housing Base: | Solid |
| Measure Units: | Inch | Rolling Element: | Tapered Roller |
| Housing Construction: | Split Two Piece | Bore Shape: | Straight |
| Speed (Max): | 4000 | Radial Dynamic Load Capacity (lb): | 2,975 lb |
| Locking Type: | Double Collar Mount | Misalignment: | ±3.0° Misalignment - Static Only |
| Internal Clearance: | Standard | Retainer Material: | Steel |
| End Cap: | No | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Standard | Bearing Insert Coating: | Uncoated |
| Housing Color: | Gray | Replaceable Insert: | Yes |
| Platform: | RPB Series | Series: | RPB |
| Grease Fitting Thread Size: | 1/8 NPT | Ability to Relubricate: | Yes |
| Inner Race Heat Treat Method: | Case Carburized Inner Ring | Duty/Series: | Standard |
| Insert Number: | RCI-104C | Housing Style: | Pillow Block |
| Maximum Operating Temperature (F): | 220 °F | Lubrication Type: | Lithium; EP; NLGI#2 |
General Specifications
| UPC: | 662288493464 | Weight: | 4.80 LB |
| Packaged Length: | 9.00 IN | Packaged Width: | 5.00 IN |
| Packaged Height: | 3.38 IN | HTC: | 8483.20.8080 |
| Country of Origin: | United States of America |

