Sealmaster Mounted Cast Iron Two Bolt Pillow Block Tapered Roller - 52100 Bearing Steel - Double Collar Mount Lock - RPB 108-C2
Part #:559849
Catalog #:RPB 108-C2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Base Width (in): | 2.313 in | Bolt Size (in): | 0.5 in |
| Overall Height (in): | 4.375 in | Overall Width (in): | 3.38 in |
| Overall Length (in): | 7.75 in | Bore Size (in): | 1.5000 in |
| Centerline to Front Face (in): | 1.688 in | Base to Center Height (in): | 2.125 in |
| Bolt Center Min (in): | 5.563 in | Inner Race Length (in): | 3.375 in |
| Bolt Center Max (in): | 6.438 in | Foot Height (in): | 1.25 in |
| Collar Outer Diameter (in): | 2.875 in |
Technical Specifications
| Expansion: | No | Housing Base: | Solid |
| Measure Units: | Inch | Insert Material: | 52100 Bearing Steel |
| Seal Type: | Single Lip Contact Seal | Housing Material: | Cast Iron |
| Rolling Element: | Tapered Roller | Housing Type: | Pillow Block, Two Bolt |
| Housing Construction: | Split Two Piece | Internal Clearance: | Standard |
| Bore Shape: | Straight | Misalignment: | ±3.0° Misalignment - Static Only |
| Speed (Max): | 3000 | Radial Dynamic Load Capacity (lb): | 6,140 lb |
| Locking Type: | Double Collar Mount | Housing Color: | Gray |
| Replaceable Insert: | Yes | Outer Ring Land Profile: | Standard |
| Bearing Insert Coating: | Uncoated | End Cap: | No |
| Misalignment Type: | Static Only | Retainer Material: | Steel |
| Platform: | RPB Series | Series: | RPB |
| Grease Fitting Thread Size: | 1/8 NPT | Inner Race Heat Treat Method: | Case Carburized Inner Ring |
| Insert Number: | RCI-108C | Housing Style: | Pillow Block |
| Lubrication Type: | Lithium; EP; NLGI#2 | Duty/Series: | Standard |
| Ability to Relubricate: | Yes | Maximum Operating Temperature (F): | 220 °F |
General Specifications
| UPC: | 662288493495 | Weight: | 10.90 LB |
| Packaged Length: | 9.00 IN | Packaged Width: | 5.00 IN |
| Packaged Height: | 3.38 IN | HTC: | 8483.20.8080 |
| Country of Origin: | United States of America |

