Sealmaster Mounted Cast Iron Two Bolt Pillow Block Tapered Roller - 52100 Bearing Steel - Double Collar Mount Lock - RPB 115-C2
Part #:559854
Catalog #:RPB 115-C2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 4.625 in | Overall Width (in): | 3.5 in |
| Overall Length (in): | 8.875 in | Base Width (in): | 2.438 in |
| Bolt Size (in): | 0.625 in | Bore Size (in): | 1.9375 in |
| Bolt Center Max (in): | 7.188 in | Base to Center Height (in): | 2.25 in |
| Inner Race Length (in): | 3.5 in | Bolt Center Min (in): | 6.313 in |
| Centerline to Front Face (in): | 1.75 in | Foot Height (in): | 1.25 in |
| Collar Outer Diameter (in): | 3.25 in |
Technical Specifications
| Housing Material: | Cast Iron | Seal Type: | Single Lip Contact Seal |
| Housing Type: | Pillow Block, Two Bolt | Expansion: | No |
| Measure Units: | Inch | Housing Base: | Solid |
| Insert Material: | 52100 Bearing Steel | Rolling Element: | Tapered Roller |
| Housing Construction: | Split Two Piece | Misalignment: | ±3.0° Misalignment - Static Only |
| Internal Clearance: | Standard | Radial Dynamic Load Capacity (lb): | 8,070 lb |
| Locking Type: | Double Collar Mount | Speed (Max): | 2500 |
| Bore Shape: | Straight | Retainer Material: | Steel |
| Housing Color: | Gray | Bearing Insert Coating: | Uncoated |
| Platform: | RPB Series | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Standard | End Cap: | No |
| Replaceable Insert: | Yes | Series: | RPB |
| Grease Fitting Thread Size: | 1/8 NPT | Maximum Operating Temperature (F): | 220 °F |
| Housing Style: | Pillow Block | Lubrication Type: | Lithium; EP; NLGI#2 |
| Ability to Relubricate: | Yes | Duty/Series: | Standard |
| Insert Number: | RCI-115C | Inner Race Heat Treat Method: | Case Carburized Inner Ring |
General Specifications
| UPC: | 662288493532 | Weight: | 12.87 LB |
| Packaged Length: | 10.50 IN | Packaged Width: | 5.88 IN |
| Packaged Height: | 4.13 IN | HTC: | 8483.20.8080 |
| Country of Origin: | United States of America |

