Sealmaster Mounted Cast Iron Two Bolt Pillow Block Tapered Roller - 52100 Bearing Steel - Double Collar Mount Lock - RPB 204-C2
Part #:559857
Catalog #:RPB 204-C2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Center-to-Center Length (in): | 7.815 in | Base Width (in): | 2.75 in |
| Overall Width (in): | 4 in | Bolt Size (in): | 0.625 in |
| Overall Height (in): | 5.625 in | Overall Length (in): | 10.375 in |
| Bore Size (in): | 2.2500 in | Inner Race Length (in): | 4 in |
| Base to Center Height (in): | 2.75 in | Bolt Center Min (in): | 6.938 in |
| Foot Height (in): | 1.625 in | Bolt Center Max (in): | 8.688 in |
| Centerline to Front Face (in): | 2 in | Collar Outer Diameter (in): | 3.938 in |
Technical Specifications
| Housing Type: | Pillow Block, Two Bolt | Rolling Element: | Tapered Roller |
| Housing Base: | Solid | Insert Material: | 52100 Bearing Steel |
| Expansion: | No | Housing Material: | Cast Iron |
| Measure Units: | Inch | Seal Type: | Single Lip Contact Seal |
| Housing Construction: | Split Two Piece | Misalignment: | ±3.0° Misalignment - Static Only |
| Speed (Max): | 2000 | Internal Clearance: | Standard |
| Radial Dynamic Load Capacity (lb): | 9,030 lb | Bore Shape: | Straight |
| Locking Type: | Double Collar Mount | Platform: | RPB Series |
| Retainer Material: | Steel | Misalignment Type: | Static Only |
| Replaceable Insert: | Yes | Housing Color: | Gray |
| End Cap: | No | Outer Ring Land Profile: | Standard |
| Bearing Insert Coating: | Uncoated | Series: | RPB |
| Grease Fitting Thread Size: | 1/8 NPT | Lubrication Type: | Lithium; EP; NLGI#2 |
| Insert Number: | RCI-204C | Inner Race Heat Treat Method: | Case Carburized Inner Ring |
| Maximum Operating Temperature (F): | 220 °F | Duty/Series: | Standard |
| Housing Style: | Pillow Block | Ability to Relubricate: | Yes |
General Specifications
| UPC: | 662288493563 | Weight: | 20.70 LB |
| Packaged Length: | 10.50 IN | Packaged Width: | 5.88 IN |
| Packaged Height: | 4.13 IN | HTC: | 8483.20.8080 |
| Country of Origin: | United States of America |

