Browning Mounted Cast Iron Two Bolt Pillow Block Tapered Roller - 52100 Bearing Steel - Double Collar Mount Lock - PBE920X 1 7/16
Part #:730003
Catalog #:PBE920X 1 7/16
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Length (in): | 7.375 in | Base Width (in): | 2.125 in |
| Overall Width (in): | 3 in | Bolt Size (in): | 0.5 in |
| Overall Height (in): | 3.75 in | Bore Size (in): | 1.4375 in |
| Base to Center Height (in): | 1.875 in | Centerline to Front Face (in): | 1.5 in |
| Inner Race Length (in): | 3 in | Foot Height (in): | 1.125 in |
| Bolt Center Min (in): | 5 in | Bolt Center Max (in): | 6 in |
| Collar Outer Diameter (in): | 2.75 in |
Technical Specifications
| Seal Type: | Single Lip Contact Seal | Housing Base: | Semi-Solid |
| Rolling Element: | Tapered Roller | Measure Units: | Inch |
| Insert Material: | 52100 Bearing Steel | Expansion: | No |
| Housing Material: | Cast Iron | Housing Type: | Pillow Block, Two Bolt |
| Housing Construction: | One Piece | Bore Shape: | Straight |
| Internal Clearance: | Standard | Locking Type: | Double Collar Mount |
| Radial Dynamic Load Capacity (lb): | 9,030 lb | Misalignment: | None |
| Speed (Max): | 3000 | Bearing Insert Coating: | Uncoated |
| Housing Color: | Gray | Retainer Material: | Steel |
| Replaceable Insert: | No | Platform: | Type E |
| Outer Ring Land Profile: | Standard | End Cap: | No |
| Misalignment Type: | None | Series: | PBE920 |
| Grease Fitting Thread Size: | 1/8 NPT | Ability to Relubricate: | Yes |
| Inner Race Heat Treat Method: | Case Carburized Inner Ring | Housing Style: | Pillow Block |
| Duty/Series: | Standard | Maximum Operating Temperature (F): | 200 °F |
| Lubrication Type: | Lithium; EP; NLGI#2 |
General Specifications
| UPC: | 662289486700 | Weight: | 7.65 LB |
| Packaged Length: | 8.06 IN | Packaged Width: | 4.25 IN |
| Packaged Height: | 3.38 IN | HTC: | 8483.20.8080 |
| Country of Origin: | United States of America |

