Browning Mounted Cast Iron Two Bolt Pillow Block Tapered Roller - 52100 Bearing Steel - Double Collar Mount Lock - PBE920X 1 15/16
Part #:730006
Catalog #:PBE920X 1 15/16
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Length (in): | 8.875 in | Overall Width (in): | 3.5 in |
| Bolt Size (in): | 0.625 in | Overall Height (in): | 4.5 in |
| Base Width (in): | 2.5 in | Bore Size (in): | 1.9375 in |
| Foot Height (in): | 1.25 in | Base to Center Height (in): | 2.25 in |
| Inner Race Length (in): | 3.5 in | Centerline to Front Face (in): | 1.75 in |
| Bolt Center Max (in): | 7.25 in | Bolt Center Min (in): | 6.188 in |
| Collar Outer Diameter (in): | 3.438 in |
Technical Specifications
| Expansion: | No | Seal Type: | Single Lip Contact Seal |
| Housing Material: | Cast Iron | Insert Material: | 52100 Bearing Steel |
| Measure Units: | Inch | Housing Base: | Semi-Solid |
| Rolling Element: | Tapered Roller | Housing Type: | Pillow Block, Two Bolt |
| Housing Construction: | One Piece | Locking Type: | Double Collar Mount |
| Speed (Max): | 2000 | Internal Clearance: | Standard |
| Radial Dynamic Load Capacity (lb): | 8,070 lb | Bore Shape: | Straight |
| Misalignment: | None | Bearing Insert Coating: | Uncoated |
| Retainer Material: | Steel | End Cap: | No |
| Platform: | Type E | Outer Ring Land Profile: | Standard |
| Housing Color: | Gray | Misalignment Type: | None |
| Replaceable Insert: | No | Series: | PBE920 |
| Grease Fitting Thread Size: | 1/8 NPT | Maximum Operating Temperature (F): | 200 °F |
| Inner Race Heat Treat Method: | Case Carburized Inner Ring | Duty/Series: | Standard |
| Ability to Relubricate: | Yes | Housing Style: | Pillow Block |
| Lubrication Type: | Lithium; EP; NLGI#2 |
General Specifications
| UPC: | 662289626717 | Weight: | 12.46 LB |
| Packaged Length: | 9.00 IN | Packaged Width: | 4.50 IN |
| Packaged Height: | 3.50 IN | HTC: | 8483.20.8080 |
| Country of Origin: | United States of America |

