Browning Mounted Cast Iron Two Bolt Pillow Block Tapered Roller - 52100 Bearing Steel - Double Collar Mount Lock - PBE920X 2 3/16
Part #:730008
Catalog #:PBE920X 2 3/16
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 0.625 in | Overall Length (in): | 9.625 in |
| Overall Height (in): | 5 in | Base Width (in): | 2.625 in |
| Overall Width (in): | 3.75 in | Bore Size (in): | 2.1875 in |
| Bolt Center Max (in): | 8 in | Foot Height (in): | 1.438 in |
| Centerline to Front Face (in): | 1.875 in | Base to Center Height (in): | 2.5 in |
| Inner Race Length (in): | 3.75 in | Bolt Center Min (in): | 6.688 in |
| Collar Outer Diameter (in): | 3.75 in |
Technical Specifications
| Housing Base: | Semi-Solid | Measure Units: | Inch |
| Housing Material: | Cast Iron | Rolling Element: | Tapered Roller |
| Insert Material: | 52100 Bearing Steel | Housing Type: | Pillow Block, Two Bolt |
| Expansion: | No | Seal Type: | Single Lip Contact Seal |
| Housing Construction: | One Piece | Internal Clearance: | Standard |
| Speed (Max): | 2000 | Misalignment: | None |
| Radial Dynamic Load Capacity (lb): | 8,570 lb | Locking Type: | Double Collar Mount |
| Bore Shape: | Straight | End Cap: | No |
| Misalignment Type: | None | Outer Ring Land Profile: | Standard |
| Platform: | Type E | Bearing Insert Coating: | Uncoated |
| Retainer Material: | Steel | Replaceable Insert: | No |
| Housing Color: | Gray | Series: | PBE920 |
| Grease Fitting Thread Size: | 1/8 NPT | Duty/Series: | Standard |
| Ability to Relubricate: | Yes | Maximum Operating Temperature (F): | 200 °F |
| Lubrication Type: | Lithium; EP; NLGI#2 | Housing Style: | Pillow Block |
| Inner Race Heat Treat Method: | Case Carburized Inner Ring |
General Specifications
| UPC: | 662289536634 | Weight: | 15.85 LB |
| Packaged Length: | 9.81 IN | Packaged Width: | 5.00 IN |
| Packaged Height: | 3.75 IN | HTC: | 8483.20.8080 |
| Country of Origin: | United States of America |

