Browning Mounted Cast Iron Two Bolt Pillow Block Tapered Roller - 52100 Bearing Steel - Double Collar Mount Lock - PBE920X 2 7/16
Part #:730010
Catalog #:PBE920X 2 7/16
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Base Width (in): | 2.875 in | Bolt Size (in): | 0.625 in |
| Overall Width (in): | 4 in | Overall Length (in): | 10.5 in |
| Overall Height (in): | 5.5 in | Bore Size (in): | 2.4375 in |
| Foot Height (in): | 1.625 in | Bolt Center Max (in): | 8.75 in |
| Base to Center Height (in): | 2.75 in | Bolt Center Min (in): | 7.125 in |
| Inner Race Length (in): | 4 in | Centerline to Front Face (in): | 2 in |
| Collar Outer Diameter (in): | 4.063 in |
Technical Specifications
| Insert Material: | 52100 Bearing Steel | Measure Units: | Inch |
| Expansion: | No | Housing Material: | Cast Iron |
| Rolling Element: | Tapered Roller | Seal Type: | Single Lip Contact Seal |
| Housing Type: | Pillow Block, Two Bolt | Housing Base: | Semi-Solid |
| Housing Construction: | One Piece | Locking Type: | Double Collar Mount |
| Speed (Max): | 1750 | Misalignment: | None |
| Bore Shape: | Straight | Radial Dynamic Load Capacity (lb): | 9,030 lb |
| Internal Clearance: | Standard | Retainer Material: | Steel |
| End Cap: | No | Platform: | Type E |
| Bearing Insert Coating: | Uncoated | Misalignment Type: | None |
| Outer Ring Land Profile: | Standard | Housing Color: | Gray |
| Replaceable Insert: | No | Series: | PBE920 |
| Grease Fitting Thread Size: | 1/8 NPT | Ability to Relubricate: | Yes |
| Inner Race Heat Treat Method: | Case Carburized Inner Ring | Duty/Series: | Standard |
| Maximum Operating Temperature (F): | 200 °F | Lubrication Type: | Lithium; EP; NLGI#2 |
| Housing Style: | Pillow Block |
General Specifications
| UPC: | 662289476657 | Weight: | 20.74 LB |
| Packaged Length: | 10.63 IN | Packaged Width: | 5.50 IN |
| Packaged Height: | 4.00 IN | HTC: | 8483.20.8080 |
| Country of Origin: | United States of America |

