Browning Mounted Cast Iron Two Bolt Pillow Block Tapered Roller - 52100 Bearing Steel - Double Collar Mount Lock - PBE920X3
Part #:730015
Catalog #:PBE920X3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Base Width (in): | 3 in | Overall Height (in): | 6.25 in |
| Bolt Size (in): | 0.75 in | Overall Length (in): | 12 in |
| Overall Width (in): | 4.5 in | Bore Size (in): | 3 in |
| Bolt Center Min (in): | 8.438 in | Centerline to Front Face (in): | 2.25 in |
| Foot Height (in): | 1.75 in | Base to Center Height (in): | 3.125 in |
| Bolt Center Max (in): | 9.75 in | Inner Race Length (in): | 4.5 in |
| Collar Outer Diameter (in): | 4.719 in |
Technical Specifications
| Housing Base: | Semi-Solid | Rolling Element: | Tapered Roller |
| Insert Material: | 52100 Bearing Steel | Measure Units: | Inch |
| Seal Type: | Single Lip Contact Seal | Housing Type: | Pillow Block, Two Bolt |
| Housing Material: | Cast Iron | Expansion: | No |
| Housing Construction: | One Piece | Internal Clearance: | Standard |
| Bore Shape: | Straight | Locking Type: | Double Collar Mount |
| Speed (Max): | 1500 | Misalignment: | None |
| Radial Dynamic Load Capacity (lb): | 9,630 lb | Misalignment Type: | None |
| Platform: | Type E | Retainer Material: | Steel |
| Replaceable Insert: | No | Outer Ring Land Profile: | Standard |
| Bearing Insert Coating: | Uncoated | End Cap: | No |
| Housing Color: | Gray | Series: | PBE920 |
| Grease Fitting Thread Size: | 1/8 NPT | Ability to Relubricate: | Yes |
| Housing Style: | Pillow Block | Inner Race Heat Treat Method: | Case Carburized Inner Ring |
| Duty/Series: | Standard | Maximum Operating Temperature (F): | 200 °F |
| Lubrication Type: | Lithium; EP; NLGI#2 |
General Specifications
| UPC: | 662289436583 | Weight: | 28.36 LB |
| Packaged Length: | 12.25 IN | Packaged Width: | 6.25 IN |
| Packaged Height: | 4.50 IN | HTC: | 8483.20.8080 |
| Country of Origin: | United States of America |

