Browning Mounted Cast Iron Two Bolt Pillow Block Tapered Roller - 52100 Bearing Steel - Double Collar Mount Lock - PBE920X 3 1/2
Part #:730018
Catalog #:PBE920X 3 1/2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Length (in): | 14 in | Overall Width (in): | 5 in |
| Base Width (in): | 3.625 in | Overall Height (in): | 7.5 in |
| Bolt Size (in): | 0.875 in | Bore Size (in): | 3.5000 in |
| Bolt Center Max (in): | 11.5 in | Centerline to Front Face (in): | 2.5 in |
| Base to Center Height (in): | 3.75 in | Inner Race Length (in): | 5 in |
| Foot Height (in): | 2.125 in | Bolt Center Min (in): | 9.75 in |
| Collar Outer Diameter (in): | 5.438 in |
Technical Specifications
| Seal Type: | Single Lip Contact Seal | Measure Units: | Inch |
| Insert Material: | 52100 Bearing Steel | Expansion: | No |
| Housing Base: | Semi-Solid | Housing Material: | Cast Iron |
| Housing Type: | Pillow Block, Two Bolt | Rolling Element: | Tapered Roller |
| Housing Construction: | One Piece | Radial Dynamic Load Capacity (lb): | 15,320 lb |
| Misalignment: | None | Internal Clearance: | Standard |
| Speed (Max): | 1000 | Locking Type: | Double Collar Mount |
| Bore Shape: | Straight | Platform: | Type E |
| Outer Ring Land Profile: | Standard | End Cap: | No |
| Retainer Material: | Steel | Housing Color: | Gray |
| Bearing Insert Coating: | Uncoated | Misalignment Type: | None |
| Replaceable Insert: | No | Series: | PBE920 |
| Grease Fitting Thread Size: | 1/8 NPT | Maximum Operating Temperature (F): | 200 °F |
| Ability to Relubricate: | Yes | Lubrication Type: | Lithium; EP; NLGI#2 |
| Inner Race Heat Treat Method: | Case Carburized Inner Ring | Housing Style: | Pillow Block |
| Duty/Series: | Standard |
General Specifications
| UPC: | 662289646883 | Weight: | 46.57 LB |
| Packaged Length: | 14.25 IN | Packaged Width: | 7.50 IN |
| Packaged Height: | 5.00 IN | HTC: | 8483.20.8080 |
| Country of Origin: | United States of America |

