Browning Mounted Cast Iron Two Bolt Pillow Block Tapered Roller - 52100 Bearing Steel - Double Collar Mount Lock - PBE920X 1 3/4
Part #:730539
Catalog #:PBE920X 1 3/4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 0.625 in | Base Width (in): | 2.5 in |
| Overall Width (in): | 3.5 in | Overall Length (in): | 8.875 in |
| Overall Height (in): | 4.5 in | Bore Size (in): | 1.7500 in |
| Bolt Center Max (in): | 7.25 in | Foot Height (in): | 1.25 in |
| Inner Race Length (in): | 3.5 in | Bolt Center Min (in): | 6.188 in |
| Centerline to Front Face (in): | 1.75 in | Base to Center Height (in): | 2.25 in |
| Collar Outer Diameter (in): | 3.438 in |
Technical Specifications
| Housing Base: | Semi-Solid | Seal Type: | Single Lip Contact Seal |
| Measure Units: | Inch | Insert Material: | 52100 Bearing Steel |
| Expansion: | No | Housing Material: | Cast Iron |
| Housing Type: | Pillow Block, Two Bolt | Rolling Element: | Tapered Roller |
| Housing Construction: | One Piece | Speed (Max): | 2000 |
| Internal Clearance: | Standard | Misalignment: | None |
| Bore Shape: | Straight | Locking Type: | Double Collar Mount |
| Radial Dynamic Load Capacity (lb): | 8,070 lb | Misalignment Type: | None |
| Replaceable Insert: | No | Platform: | Type E |
| End Cap: | No | Housing Color: | Gray |
| Retainer Material: | Steel | Outer Ring Land Profile: | Standard |
| Bearing Insert Coating: | Uncoated | Series: | PBE920 |
| Grease Fitting Thread Size: | 1/8 NPT | Ability to Relubricate: | Yes |
| Duty/Series: | Standard | Lubrication Type: | Lithium; EP; NLGI#2 |
| Inner Race Heat Treat Method: | Case Carburized Inner Ring | Maximum Operating Temperature (F): | 200 °F |
| Housing Style: | Pillow Block |
General Specifications
| UPC: | 662289596690 | Weight: | 12.85 LB |
| Packaged Length: | 9.00 IN | Packaged Width: | 4.50 IN |
| Packaged Height: | 3.50 IN | HTC: | 8483.20.8080 |
| Country of Origin: | United States of America |

