Browning Mounted Cast Iron Wide Slot Take Up Tapered Roller - 52100 Bearing Steel - Double Collar Mount Lock - TUE920X 1 15/16
Part #:730042
Catalog #:TUE920X 1 15/16
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 3.5 in | Overall Length (in): | 6.1875 in |
| Housing Width (in): | 2.875 in | Overall Height (in): | 4.75 in |
| Bore Size (in): | 1.9375 in | Centerline to Front Face (in): | 1.75 in |
| Housing Bolt Through Hole (in): | 1.062 in | Slot Width (in): | 0.6875 in |
| Collar Outer Diameter (in): | 3.438 in | Slot Spacing (in): | 4 in |
Technical Specifications
| Measure Units: | Inch | Bore Shape: | Straight |
| Seal Type: | Single Lip Contact Seal | Housing Type: | Take Up, Wide Slot |
| Speed (Max): | 2000 | Expansion: | No |
| Insert Material: | 52100 Bearing Steel | Rolling Element: | Tapered Roller |
| Housing Material: | Cast Iron | Radial Dynamic Load Capacity (lb): | 8,070 lb |
| Frame Type: | Center Pull Wide Slot | Internal Clearance: | Standard |
| Locking Type: | Double Collar Mount | Housing Construction: | One Piece |
| Misalignment: | None | Outer Ring Land Profile: | Standard |
| End Cap: | No | Bearing Insert Coating: | Uncoated |
| Replaceable Insert: | No | Platform: | Type E |
| Retainer Material: | Steel | Housing Color: | Gray |
| Misalignment Type: | None | Series: | TUE920 |
| Unit Type: | Side Mount | Grease Fitting Thread Size: | 1/8 NPT |
| Component Description: | Take Up Bearing Only | Housing Style: | Take-Up Block |
| Ability to Relubricate: | Yes | Inner Race Heat Treat Method: | Case Carburized Inner Ring |
| Lubrication Type: | Lithium; EP; NLGI#2 | Duty/Series: | Standard |
| Maximum Operating Temperature (F): | 200 °F |
General Specifications
| UPC: | 662289426928 | Weight: | 10.45 LB |
| Packaged Length: | 6.38 IN | Packaged Width: | 6.31 IN |
| Packaged Height: | 3.88 IN | HTC: | 8483.20.4080 |
| Country of Origin: | United States of America |

