Browning Mounted Cast Iron Wide Slot Take Up Tapered Roller - 52100 Bearing Steel - Double Collar Mount Lock - TUE920X 2 3/16
Part #:730044
Catalog #:TUE920X 2 3/16
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Length (in): | 6.1875 in | Overall Height (in): | 5.25 in |
| Overall Width (in): | 3.75 in | Housing Width (in): | 3.5 in |
| Bore Size (in): | 2.1875 in | Housing Bolt Through Hole (in): | 1.187 in |
| Centerline to Front Face (in): | 1.875 in | Slot Width (in): | 0.8125 in |
| Slot Spacing (in): | 4.5 in | Collar Outer Diameter (in): | 3.75 in |
Technical Specifications
| Housing Type: | Take Up, Wide Slot | Rolling Element: | Tapered Roller |
| Seal Type: | Single Lip Contact Seal | Insert Material: | 52100 Bearing Steel |
| Housing Material: | Cast Iron | Speed (Max): | 2000 |
| Bore Shape: | Straight | Expansion: | No |
| Measure Units: | Inch | Frame Type: | Center Pull Wide Slot |
| Housing Construction: | One Piece | Internal Clearance: | Standard |
| Radial Dynamic Load Capacity (lb): | 8,570 lb | Misalignment: | None |
| Locking Type: | Double Collar Mount | Bearing Insert Coating: | Uncoated |
| Replaceable Insert: | No | Housing Color: | Gray |
| Outer Ring Land Profile: | Standard | Misalignment Type: | None |
| Retainer Material: | Steel | Platform: | Type E |
| End Cap: | No | Series: | TUE920 |
| Unit Type: | Side Mount | Grease Fitting Thread Size: | 1/8 NPT |
| Component Description: | Take Up Bearing Only | Housing Style: | Take-Up Block |
| Maximum Operating Temperature (F): | 200 °F | Inner Race Heat Treat Method: | Case Carburized Inner Ring |
| Duty/Series: | Standard | Ability to Relubricate: | Yes |
| Lubrication Type: | Lithium; EP; NLGI#2 |
General Specifications
| UPC: | 662289486984 | Weight: | 13.92 LB |
| Packaged Length: | 7.50 IN | Packaged Width: | 5.31 IN |
| Packaged Height: | 4.00 IN | HTC: | 8483.20.4080 |
| Country of Origin: | United States of America |

