Browning Mounted Cast Iron Wide Slot Take Up Tapered Roller - 52100 Bearing Steel - Double Collar Mount Lock - TUE920X 2 7/16
Part #:730045
Catalog #:TUE920X 2 7/16
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 5.875 in | Overall Length (in): | 7.9375 in |
| Housing Width (in): | 3.75 in | Overall Width (in): | 4 in |
| Bore Size (in): | 2.4375 in | Housing Bolt Through Hole (in): | 1.312 in |
| Centerline to Front Face (in): | 2 in | Slot Width (in): | 1.0625 in |
| Slot Spacing (in): | 5.125 in | Collar Outer Diameter (in): | 4.063 in |
Technical Specifications
| Insert Material: | 52100 Bearing Steel | Housing Type: | Take Up, Wide Slot |
| Rolling Element: | Tapered Roller | Expansion: | No |
| Housing Material: | Cast Iron | Seal Type: | Single Lip Contact Seal |
| Speed (Max): | 1750 | Measure Units: | Inch |
| Bore Shape: | Straight | Internal Clearance: | Standard |
| Locking Type: | Double Collar Mount | Housing Construction: | One Piece |
| Radial Dynamic Load Capacity (lb): | 9,030 lb | Misalignment: | None |
| Frame Type: | Center Pull Wide Slot | Bearing Insert Coating: | Uncoated |
| Outer Ring Land Profile: | Standard | Retainer Material: | Steel |
| Housing Color: | Gray | End Cap: | No |
| Misalignment Type: | None | Platform: | Type E |
| Replaceable Insert: | No | Series: | TUE920 |
| Unit Type: | Side Mount | Grease Fitting Thread Size: | 1/8 NPT |
| Component Description: | Take Up Bearing Only | Housing Style: | Take-Up Block |
| Duty/Series: | Standard | Maximum Operating Temperature (F): | 200 °F |
| Ability to Relubricate: | Yes | Lubrication Type: | Lithium; EP; NLGI#2 |
| Inner Race Heat Treat Method: | Case Carburized Inner Ring |
General Specifications
| UPC: | 662289546961 | Weight: | 20.75 LB |
| Packaged Length: | 8.88 IN | Packaged Width: | 8.88 IN |
| Packaged Height: | 3.88 IN | HTC: | 8483.20.4080 |
| Country of Origin: | United States of America |

