Sealmaster Mounted Flouropolymer Coated Cast Iron Four Bolt Flange Tapered Roller - 52100 Bearing Steel - Double Collar Mount Lock - Corrosion Resistant - RFB 104C CR
Part #:556669
Catalog #:RFB 104C CR
KEY FEATURES
- Heavy duty tapered roller bearings with steel cage for radial, thrust and combined loading
- Race-mounted contact flinger seal
- Double-collar interlock with 120° spacing setscrew lock, diamond faceted setscrews
- Fluoropolymer-coated split cast iron housing for improved corrosion resistance
- USDA H-1 approved Food-grade grease
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 0.375 in | Housing Width (in): | 4 in |
| Bolt Center-to-Center Length (in): | 2.875 in | Bolt Center Diameter (in): | 4.0625 in |
| Overall Width (in): | 2.8125 in | Overall Length (in): | 4 in |
| Overall Height (in): | 2.813 in | Bore Size (in): | 1.2500 in |
| Centerline to Front Face (in): | 1.391 in | Foot Height (in): | 1 in |
| Inner Race Length (in): | 2.781 in | Collar Outer Diameter (in): | 2.25 in |
Technical Specifications
| Housing Type: | Flange, Four Bolt | Speed (Max): | 4000 |
| Bore Shape: | Straight | Insert Material: | 52100 Bearing Steel |
| Measure Units: | Inch | Housing Base: | Solid |
| Expansion: | Non-Expansion Bearing (Fixed) | Housing Material: | Flouropolymer Coated Cast Iron |
| Seal Type: | Single Lip Contact Seal | Rolling Element: | Tapered Roller |
| Pilot Configuration: | No Pilot | Misalignment: | ±3.0° Misalignment - Static Only |
| Locking Type: | Double Collar Mount | Internal Clearance: | Standard |
| Housing Construction: | Split Two Piece | Options: | Corrosion Resistant |
| End Cap: | No | Retainer Material: | Steel |
| Replaceable Insert: | Yes | Housing Color: | Silver/Gray |
| Misalignment Type: | Static Only | Bearing Insert Coating: | Uncoated |
| Outer Ring Land Profile: | Standard | Platform: | CR Series |
| Series: | RFB | Grease Fitting Thread Size: | 1/8 NPT |
| Ability to Relubricate: | Yes | Inner Race Heat Treat Method: | Case Carburized Inner Ring |
| Duty/Series: | Standard | Insert Number: | RCI-104C FG1 |
| Maximum Operating Temperature (F): | 220 °F | Lubrication Type: | Lithium; EP; NLGI#2 |
| Housing Style: | Flange Block |
General Specifications
| UPC: | 662461297827 | Weight: | 6.00 LB |
| Packaged Length: | 6.38 IN | Packaged Width: | 6.38 IN |
| Packaged Height: | 3.63 IN | HTC: | 8483.20.4080 |
| Country of Origin: | United States of America |

