Sealmaster Mounted Flouropolymer Coated Cast Iron Four Bolt Pillow Block Tapered Roller - 52100 Bearing Steel - Double Collar Mount Lock - Corrosion Resistant - RPB 400-C4 CR
Part #:554669
Catalog #:RPB 400-C4 CR
KEY FEATURES
- Heavy duty tapered roller bearings with steel cage for radial, thrust and combined loading
- Race-mounted contact flinger seal
- Double-collar interlock with 120° spacing setscrew lock, diamond faceted setscrews
- Fluoropolymer-coated 4-bolt split cast iron housing for improved corrosion resistance
- USDA H-1 approved Food-grade grease
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Base Width (in): | 4.5 in | Overall Width (in): | 6.25 in |
| Bolt Center-to-Center Length (in): | 12 in | Overall Length (in): | 15.25 in |
| Bolt Size (in): | 0.75 in | Overall Height (in): | 8.625 in |
| Bore Size (in): | 4 in | Base to Center Height (in): | 4.25 in |
| Bolt Center Max (in): | 13 in | Bolt Center Min (in): | 11 in |
| Inner Race Length (in): | 6.25 in | Foot Height (in): | 2.438 in |
| Centerline to Front Face (in): | 3.125 in | Collar Outer Diameter (in): | 5.938 in |
Technical Specifications
| Housing Material: | Flouropolymer Coated Cast Iron | Insert Material: | 52100 Bearing Steel |
| Rolling Element: | Tapered Roller | Measure Units: | Inch |
| Expansion: | No | Seal Type: | Single Lip Contact Seal |
| Housing Type: | Pillow Block, Four Bolt | Housing Base: | Solid |
| Housing Construction: | Split Two Piece | Bore Shape: | Straight |
| Locking Type: | Double Collar Mount | Misalignment: | ±3.0° Misalignment - Static Only |
| Radial Dynamic Load Capacity (lb): | 20,980 lb | Speed (Max): | 1250 |
| Internal Clearance: | Standard | End Cap: | No |
| Bearing Insert Coating: | Uncoated | Retainer Material: | Steel |
| Housing Color: | Silver/Gray | Options: | Corrosion Resistant |
| Platform: | CR Series | Misalignment Type: | Static Only |
| Replaceable Insert: | Yes | Outer Ring Land Profile: | Standard |
| Series: | RPB | Grease Fitting Thread Size: | 1/8 NPT |
| Ability to Relubricate: | Yes | Insert Number: | RCI-400C FG1 |
| Lubrication Type: | Lithium; EP; NLGI#2 | Inner Race Heat Treat Method: | Case Carburized Inner Ring |
| Maximum Operating Temperature (F): | 220 °F | Housing Style: | Pillow Block |
| Duty/Series: | Standard |
General Specifications
| UPC: | 662288745617 | Weight: | 76.90 LB |
| Packaged Length: | 16.50 IN | Packaged Width: | 6.75 IN |
| Packaged Height: | 9.63 IN | HTC: | 8483.20.8080 |
| Country of Origin: | United States of America |

