Sealmaster Mounted Flouropolymer Coated Cast Iron Two Bolt Pillow Block Tapered Roller - 52100 Bearing Steel - Collar Mount Lock - Corrosion Resistant - RPBA 204-C2 CR
Part #:556928
Catalog #:RPBA 204-C2 CR
KEY FEATURES
- Heavy duty tapered roller bearings with steel cage for radial, thrust and combined loading
- Race-mounted contact flinger seal
- Single-collar interlock with 120° spacing setscrew lock, diamond faceted setscrews
- Fluoropolymer-coated 2-bolt split cast iron housing for improved corrosion resistance
- USDA H-1 approved Food-grade grease
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 3.31 in | Overall Length (in): | 10.375 in |
| Overall Height (in): | 5.625 in | Base Width (in): | 2.75 in |
| Bolt Size (in): | 0.625 in | Bolt Center-to-Center Length (in): | 7.815 in |
| Bore Size (in): | 2.2500 in | Bolt Center Max (in): | 8.688 in |
| Centerline to Front Face (in): | 1.313 in | Inner Race Length (in): | 3.313 in |
| Foot Height (in): | 1.813 in | Bolt Center Min (in): | 6.938 in |
| Base to Center Height (in): | 2.75 in | Collar Outer Diameter (in): | 3.938 in |
Technical Specifications
| Housing Base: | Solid | Housing Material: | Flouropolymer Coated Cast Iron |
| Rolling Element: | Tapered Roller | Seal Type: | Single Lip Contact Seal |
| Insert Material: | 52100 Bearing Steel | Measure Units: | Inch |
| Housing Type: | Pillow Block, Two Bolt | Expansion: | No |
| Housing Construction: | Split Two Piece | Misalignment: | ±3.0° Misalignment - Static Only |
| Radial Dynamic Load Capacity (lb): | 9,030 lb | Speed (Max): | 2000 |
| Bore Shape: | Straight | Locking Type: | Collar Mount |
| Internal Clearance: | Standard | Replaceable Insert: | Yes |
| Bearing Insert Coating: | Uncoated | Misalignment Type: | Static Only |
| Platform: | CR Series | Retainer Material: | Steel |
| Outer Ring Land Profile: | Standard | End Cap: | No |
| Options: | Corrosion Resistant | Housing Color: | Silver/Gray |
| Series: | RPBA | Grease Fitting Thread Size: | 1/8 NPT |
| Lubrication Type: | Lithium; EP; NLGI#2 | Ability to Relubricate: | Yes |
| Duty/Series: | Standard | Inner Race Heat Treat Method: | Case Carburized Inner Ring |
| Maximum Operating Temperature (F): | 220 °F | Housing Style: | Pillow Block |
| Insert Number: | RCIA-204C FG1 |
General Specifications
| UPC: | 662461288771 | Weight: | 20.70 LB |
| Packaged Length: | 10.50 IN | Packaged Width: | 5.88 IN |
| Packaged Height: | 4.13 IN | HTC: | 8483.20.8080 |
| Country of Origin: | United States of America |

