Sealmaster Mounted Insert Only Tapered Roller - 52100 Bearing Steel - Collar Mount Lock - RCIA 207
Part #:552719
Catalog #:RCIA 207
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 3.31 in | Bore Size (in): | 2.4375 in |
| Collar OD (in): | 2 in | Outer Race OD (in): | 4.4 in |
| Outer Race Width (in): | 2.38 in |
Technical Specifications
| Bore Shape: | Straight | Housing Type: | Insert Only |
| Measure Units: | Inch | Rolling Element: | Tapered Roller |
| Insert Material: | 52100 Bearing Steel | Speed (Max) (RPM): | 2000 rpm |
| Internal Clearance: | Standard | Misalignment: | ±3.0° Misalignment - Static Only |
| End Cap: | No | Outer Ring Land Profile: | Standard |
| Retainer Material: | Steel | Misalignment Type: | Static Only |
| Bearing Insert Coating: | Uncoated | Platform: | RPB Series |
| Inner Race Profile: | Wide Inner Ring | Outer Race Profile: | Spherical |
| Duty/Series: | Standard | Inner Race Heat Treat Method: | Case Carburized Inner Ring |
| Lubrication Type: | Lithium; EP; NLGI#2 | Locking Type: | Collar Mount |
| Fixed vs. Expansion: | No | Type of Seal: | Felt Labyrinth Seal |
| Maximum Operating Temperature (F): | 220 °F | Ability to Relubricate: | Yes |
General Specifications
| UPC: | 662288488835 | Weight: | 7.40 LB |
| Packaged Length: | 5.19 IN | Packaged Width: | 5.19 IN |
| Packaged Height: | 4.57 IN | HTC: | 8482.20.0061 |
| Country of Origin: | United States of America |

