Sealmaster Mounted Insert Only Tapered Roller - 52100 Bearing Steel - Collar Mount Lock - RCIA 112C
Part #:552763
Catalog #:RCIA 112C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.95 in | Bore Size (in): | 1.7500 in |
| Collar OD (in): | 1.75 in | Outer Race Width (in): | 2.1 in |
| Outer Race OD (in): | 3.687 in |
Technical Specifications
| Housing Type: | Insert Only | Insert Material: | 52100 Bearing Steel |
| Measure Units: | Inch | Bore Shape: | Straight |
| Rolling Element: | Tapered Roller | Speed (Max) (RPM): | 2500 rpm |
| Internal Clearance: | Standard | Misalignment: | ±3.0° Misalignment - Static Only |
| Outer Ring Land Profile: | Standard | Bearing Insert Coating: | Uncoated |
| End Cap: | No | Retainer Material: | Steel |
| Platform: | RPB Series | Misalignment Type: | Static Only |
| Outer Race Profile: | Spherical | Inner Race Profile: | Wide Inner Ring |
| Lubrication Type: | Lithium; EP; NLGI#2 | Inner Race Heat Treat Method: | Case Carburized Inner Ring |
| Duty/Series: | Standard | Locking Type: | Collar Mount |
| Fixed vs. Expansion: | No | Type of Seal: | Single Lip Contact Seal |
| Maximum Operating Temperature (F): | 220 °F | Ability to Relubricate: | Yes |
General Specifications
| UPC: | 662288489085 | Weight: | 5.30 LB |
| Packaged Length: | 5.19 IN | Packaged Width: | 5.19 IN |
| Packaged Height: | 4.57 IN | HTC: | 8482.20.0040 |
| Country of Origin: | United States of America |

