Sealmaster Mounted Insert Only Tapered Roller - 52100 Bearing Steel - Collar Mount Lock - RCIA 115C
Part #:552764
Catalog #:RCIA 115C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.95 in | Bore Size (in): | 1.9375 in |
| Outer Race Width (in): | 2.1 in | Collar OD (in): | 1.75 in |
| Outer Race OD (in): | 3.687 in |
Technical Specifications
| Measure Units: | Inch | Insert Material: | 52100 Bearing Steel |
| Housing Type: | Insert Only | Bore Shape: | Straight |
| Rolling Element: | Tapered Roller | Radial Dynamic Load Capacity (lb): | 8,070 lb |
| Misalignment: | ±3.0° Misalignment - Static Only | Speed (Max) (RPM): | 2500 rpm |
| Internal Clearance: | Standard | Outer Ring Land Profile: | Standard |
| Misalignment Type: | Static Only | Bearing Insert Coating: | Uncoated |
| Retainer Material: | Steel | Platform: | RPB Series |
| End Cap: | No | Outer Ring Width (in): | 1.75 in |
| Outer Race Profile: | Spherical | Inner Race Profile: | Wide Inner Ring |
| Ability to Relubricate: | Yes | Maximum Operating Temperature (F): | 220 °F |
| Lubrication Type: | Lithium; EP; NLGI#2 | Type of Seal: | Single Lip Contact Seal |
| Locking Type: | Collar Mount | Inner Race Heat Treat Method: | Case Carburized Inner Ring |
| Duty/Series: | Standard | Fixed vs. Expansion: | No |
General Specifications
| UPC: | 662288489092 | Weight: | 4.80 LB |
| Packaged Length: | 5.19 IN | Packaged Width: | 5.19 IN |
| Packaged Height: | 4.57 IN | HTC: | 8482.20.0040 |
| Country of Origin: | United States of America |

