Sealmaster Mounted Insert Only Tapered Roller - 52100 Bearing Steel - Collar Mount Lock - ERCIA 215
Part #:553648
Catalog #:ERCIA 215
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 3.69 in | Bore Size (in): | 2.9375 in |
| Collar OD (in): | 4.75 in | Outer Race Width (in): | 2.5 in |
| Outer Race OD (in): | 5.376 in |
Technical Specifications
| Housing Type: | Insert Only | Insert Material: | 52100 Bearing Steel |
| Measure Units: | Inch | Rolling Element: | Tapered Roller |
| Bore Shape: | Straight | Radial Dynamic Load Capacity (lb): | 9,630 lb |
| Speed (Max) (RPM): | 1750 rpm | Internal Clearance: | Standard |
| Misalignment: | ±3.0° Misalignment - Static Only | Outer Ring Land Profile: | Standard |
| End Cap: | No | Bearing Insert Coating: | Uncoated |
| Retainer Material: | Steel | Misalignment Type: | Static Only |
| Platform: | RPB Series | Outer Race Profile: | Cylindrical |
| Inner Race Profile: | Wide Inner Ring | Inner Race Heat Treat Method: | Case Carburized Inner Ring |
| Fixed vs. Expansion: | No | Ability to Relubricate: | Yes |
| Maximum Operating Temperature (F): | 220 °F | Locking Type: | Collar Mount |
| Duty/Series: | Standard | Type of Seal: | Felt Labyrinth Seal |
| Lubrication Type: | Lithium; EP; NLGI#2 |
General Specifications
| UPC: | 662288575467 | Weight: | 11.58 LB |
| Packaged Length: | 7.25 IN | Packaged Width: | 7.25 IN |
| Packaged Height: | 5.50 IN | HTC: | 8482.20.0061 |
| Country of Origin: | United States of America |

