Sealmaster Mounted Insert Only Tapered Roller - 52100 Bearing Steel - Collar Mount Lock - RCIA 415C
Part #:556666
Catalog #:RCIA 415C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 6.21 in | Bore Size (in): | 4.9375 in |
| Outer Race OD (in): | 8.564 in | Collar OD (in): | 3.625 in |
| Outer Race Width (in): | 4.5 in |
Technical Specifications
| Measure Units: | Inch | Insert Material: | 52100 Bearing Steel |
| Rolling Element: | Tapered Roller | Housing Type: | Insert Only |
| Bore Shape: | Straight | Speed (Max) (RPM): | 1000 rpm |
| Misalignment: | ±3.0° Misalignment - Static Only | Internal Clearance: | Standard |
| Retainer Material: | Steel | End Cap: | No |
| Bearing Insert Coating: | Uncoated | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Standard | Platform: | RPB Series |
| Outer Race Profile: | Spherical | Inner Race Profile: | Wide Inner Ring |
| Fixed vs. Expansion: | No | Maximum Operating Temperature (F): | 220 °F |
| Lubrication Type: | Lithium; EP; NLGI#2 | Type of Seal: | Felt Labyrinth Seal |
| Inner Race Heat Treat Method: | Case Carburized Inner Ring | Duty/Series: | Standard |
| Locking Type: | Collar Mount | Ability to Relubricate: | Yes |
General Specifications
| UPC: | 662461294505 | Weight: | 45.60 LB |
| Packaged Length: | 12.63 IN | Packaged Width: | 12.63 IN |
| Packaged Height: | 8.13 IN | HTC: | 8482.20.0064 |
| Country of Origin: | United States of America |

