Sealmaster Mounted Insert Only Tapered Roller - 52100 Bearing Steel - Collar Mount Lock - High Temperature - ERCIA 207N
Part #:553694
Catalog #:ERCIA 207N
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 3.31 in | Bore Size (in): | 2.4375 in |
| Outer Race OD (in): | 4.782 in | Outer Race Width (in): | 2.38 in |
| Collar OD (in): | 3.94 in |
Technical Specifications
| Rolling Element: | Tapered Roller | Housing Type: | Insert Only |
| Measure Units: | Inch | Bore Shape: | Straight |
| Insert Material: | 52100 Bearing Steel | Speed (Max) (RPM): | 2000 rpm |
| Misalignment: | ±3.0° Misalignment - Static Only | Internal Clearance: | Standard |
| Outer Ring Land Profile: | Standard | End Cap: | No |
| Retainer Material: | Steel | Bearing Insert Coating: | Uncoated |
| Platform: | RPB Series | Misalignment Type: | Static Only |
| Inner Race Profile: | Wide Inner Ring | Outer Race Profile: | Cylindrical |
| Operating Temperature Range (F): | Max. +400°F °F | Maximum Operating Temperature (F): | 400 °F |
| Lubrication Type: | Lithium; EP; NLGI#2 | Locking Type: | Collar Mount |
| Inner Race Heat Treat Method: | Case Carburized Inner Ring | Ability to Relubricate: | Yes |
| Type of Seal: | High Temp Labyrinth | Fixed vs. Expansion: | No |
| Duty/Series: | Standard |
General Specifications
| UPC: | 662461384251 | Weight: | 10.00 LB |
| Packaged Length: | 5.19 IN | Packaged Width: | 5.19 IN |
| Packaged Height: | 4.57 IN | HTC: | 8482.20.0061 |
| Country of Origin: | United States of America |

