Sealmaster Mounted Insert Only Tapered Roller - 52100 Bearing Steel - Double Collar Mount Lock - RCI 104
Part #:550096
Catalog #:RCI 104
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.78 in | Bore Size (in): | 1.2500 in |
| Outer Race Width (in): | 1.5 in | Collar OD (in): | 2.25 in |
| Outer Race OD (in): | 2.5 in |
Technical Specifications
| Rolling Element: | Tapered Roller | Housing Type: | Insert Only |
| Insert Material: | 52100 Bearing Steel | Measure Units: | Inch |
| Bore Shape: | Straight | Internal Clearance: | Standard |
| Speed (Max) (RPM): | 4000 rpm | Misalignment: | ±3.0° Misalignment - Static Only |
| Platform: | RPB Series | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Standard | Bearing Insert Coating: | Uncoated |
| End Cap: | No | Retainer Material: | Steel |
| Outer Race Profile: | Spherical | Inner Race Profile: | Wide Inner Ring |
| Type of Seal: | Felt Labyrinth Seal | Duty/Series: | Standard |
| Ability to Relubricate: | Yes | Locking Type: | Double Collar Mount |
| Fixed vs. Expansion: | No | Maximum Operating Temperature (F): | 220 °F |
| Lubrication Type: | Lithium; EP; NLGI#2 | Inner Race Heat Treat Method: | Case Carburized Inner Ring |
General Specifications
| UPC: | 662288479345 | Weight: | 1.90 LB |
| Packaged Length: | 4.50 IN | Packaged Width: | 4.50 IN |
| Packaged Height: | 4.00 IN | HTC: | 8482.20.0040 |
| Country of Origin: | United States of America |

