Sealmaster Mounted Insert Only Tapered Roller - 52100 Bearing Steel - Double Collar Mount Lock - RCI 106
Part #:550097
Catalog #:RCI 106
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 3 in | Bore Size (in): | 1.3750 in |
| Outer Race Width (in): | 1.7 in | Collar OD (in): | 2.625 in |
| Outer Race OD (in): | 2.875 in |
Technical Specifications
| Measure Units: | Inch | Rolling Element: | Tapered Roller |
| Bore Shape: | Straight | Housing Type: | Insert Only |
| Insert Material: | 52100 Bearing Steel | Misalignment: | ±3.0° Misalignment - Static Only |
| Speed (Max) (RPM): | 3500 rpm | Internal Clearance: | Standard |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Standard |
| End Cap: | No | Bearing Insert Coating: | Uncoated |
| Platform: | RPB Series | Retainer Material: | Steel |
| Outer Race Profile: | Spherical | Inner Race Profile: | Wide Inner Ring |
| Duty/Series: | Standard | Inner Race Heat Treat Method: | Case Carburized Inner Ring |
| Lubrication Type: | Lithium; EP; NLGI#2 | Type of Seal: | Felt Labyrinth Seal |
| Locking Type: | Double Collar Mount | Fixed vs. Expansion: | No |
| Ability to Relubricate: | Yes | Maximum Operating Temperature (F): | 220 °F |
General Specifications
| UPC: | 662288479352 | Weight: | 2.90 LB |
| Packaged Length: | 4.50 IN | Packaged Width: | 4.50 IN |
| Packaged Height: | 4.00 IN | HTC: | 8482.20.0040 |
| Country of Origin: | United States of America |

