Sealmaster Mounted Insert Only Tapered Roller - 52100 Bearing Steel - Double Collar Mount Lock - RCI 107
Part #:550098
Catalog #:RCI 107
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 3 in | Bore Size (in): | 1.4375 in |
| Outer Race OD (in): | 2.875 in | Collar OD (in): | 2.625 in |
| Outer Race Width (in): | 1.7 in |
Technical Specifications
| Measure Units: | Inch | Housing Type: | Insert Only |
| Insert Material: | 52100 Bearing Steel | Bore Shape: | Straight |
| Rolling Element: | Tapered Roller | Speed (Max) (RPM): | 3500 rpm |
| Internal Clearance: | Standard | Radial Dynamic Load Capacity (lb): | 4,760 lb |
| Misalignment: | ±3.0° Misalignment - Static Only | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Standard | Platform: | RPB Series |
| End Cap: | No | Retainer Material: | Steel |
| Bearing Insert Coating: | Uncoated | Outer Ring Width (in): | 1.7 in |
| Inner Race Profile: | Wide Inner Ring | Outer Race Profile: | Spherical |
| Locking Type: | Double Collar Mount | Fixed vs. Expansion: | No |
| Maximum Operating Temperature (F): | 220 °F | Type of Seal: | Felt Labyrinth Seal |
| Inner Race Heat Treat Method: | Case Carburized Inner Ring | Duty/Series: | Standard |
| Lubrication Type: | Lithium; EP; NLGI#2 | Ability to Relubricate: | Yes |
General Specifications
| UPC: | 662288479369 | Weight: | 2.70 LB |
| Packaged Length: | 4.50 IN | Packaged Width: | 4.50 IN |
| Packaged Height: | 4.00 IN | HTC: | 8482.20.0040 |
| Country of Origin: | United States of America |

