Sealmaster Mounted Insert Only Tapered Roller - 52100 Bearing Steel - Double Collar Mount Lock - RCI 111
Part #:550101
Catalog #:RCI 111
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 3.38 in | Bore Size (in): | 1.6875 in |
| Outer Race OD (in): | 3.437 in | Collar OD (in): | 2.875 in |
| Outer Race Width (in): | 2 in |
Technical Specifications
| Measure Units: | Inch | Insert Material: | 52100 Bearing Steel |
| Rolling Element: | Tapered Roller | Bore Shape: | Straight |
| Housing Type: | Insert Only | Misalignment: | ±3.0° Misalignment - Static Only |
| Internal Clearance: | Standard | Speed (Max) (RPM): | 3000 rpm |
| End Cap: | No | Retainer Material: | Steel |
| Bearing Insert Coating: | Uncoated | Outer Ring Land Profile: | Standard |
| Misalignment Type: | Static Only | Platform: | RPB Series |
| Inner Race Profile: | Wide Inner Ring | Outer Race Profile: | Spherical |
| Inner Race Heat Treat Method: | Case Carburized Inner Ring | Fixed vs. Expansion: | No |
| Maximum Operating Temperature (F): | 220 °F | Locking Type: | Double Collar Mount |
| Lubrication Type: | Lithium; EP; NLGI#2 | Type of Seal: | Felt Labyrinth Seal |
| Duty/Series: | Standard | Ability to Relubricate: | Yes |
General Specifications
| UPC: | 662288479390 | Weight: | 4.00 LB |
| Packaged Length: | 5.19 IN | Packaged Width: | 5.19 IN |
| Packaged Height: | 4.57 IN | HTC: | 8482.20.0040 |
| Country of Origin: | United States of America |

