Sealmaster Mounted Insert Only Tapered Roller - 52100 Bearing Steel - Double Collar Mount Lock - RCI 203
Part #:550106
Catalog #:RCI 203
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 3.75 in | Bore Size (in): | 2.1875 in |
| Outer Race Width (in): | 2.25 in | Outer Race OD (in): | 4.06 in |
| Collar OD (in): | 3.625 in |
Technical Specifications
| Housing Type: | Insert Only | Rolling Element: | Tapered Roller |
| Bore Shape: | Straight | Insert Material: | 52100 Bearing Steel |
| Measure Units: | Inch | Misalignment: | ±3.0° Misalignment - Static Only |
| Internal Clearance: | Standard | Speed (Max) (RPM): | 2500 rpm |
| Platform: | RPB Series | Outer Ring Land Profile: | Standard |
| Bearing Insert Coating: | Uncoated | Misalignment Type: | Static Only |
| Retainer Material: | Steel | End Cap: | No |
| Inner Race Profile: | Wide Inner Ring | Outer Race Profile: | Spherical |
| Type of Seal: | Felt Labyrinth Seal | Locking Type: | Double Collar Mount |
| Inner Race Heat Treat Method: | Case Carburized Inner Ring | Lubrication Type: | Lithium; EP; NLGI#2 |
| Ability to Relubricate: | Yes | Maximum Operating Temperature (F): | 220 °F |
| Duty/Series: | Standard | Fixed vs. Expansion: | No |
General Specifications
| UPC: | 662288479437 | Weight: | 6.57 LB |
| Packaged Length: | 5.19 IN | Packaged Width: | 5.19 IN |
| Packaged Height: | 4.57 IN | HTC: | 8482.20.0061 |
| Country of Origin: | United States of America |

