Sealmaster Mounted Insert Only Tapered Roller - 52100 Bearing Steel - Double Collar Mount Lock - RCI 300
Part #:550113
Catalog #:RCI 300
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 4.5 in | Bore Size (in): | 3 in |
| Collar OD (in): | 4.719 in | Outer Race OD (in): | 5 in |
| Outer Race Width (in): | 2.5 in |
Technical Specifications
| Housing Type: | Insert Only | Rolling Element: | Tapered Roller |
| Bore Shape: | Straight | Insert Material: | 52100 Bearing Steel |
| Measure Units: | Inch | Internal Clearance: | Standard |
| Misalignment: | ±3.0° Misalignment - Static Only | Speed (Max) (RPM): | 1750 rpm |
| Radial Dynamic Load Capacity (lb): | 9,630 lb | Outer Ring Land Profile: | Standard |
| End Cap: | No | Platform: | RPB Series |
| Misalignment Type: | Static Only | Bearing Insert Coating: | Uncoated |
| Retainer Material: | Steel | Outer Ring Width (in): | 2.5 in |
| Inner Race Profile: | Wide Inner Ring | Outer Race Profile: | Spherical |
| Duty/Series: | Standard | Inner Race Heat Treat Method: | Case Carburized Inner Ring |
| Ability to Relubricate: | Yes | Lubrication Type: | Lithium; EP; NLGI#2 |
| Type of Seal: | Felt Labyrinth Seal | Fixed vs. Expansion: | No |
| Maximum Operating Temperature (F): | 220 °F | Locking Type: | Double Collar Mount |
General Specifications
| UPC: | 662288479505 | Weight: | 10.00 LB |
| Packaged Length: | 7.25 IN | Packaged Width: | 7.25 IN |
| Packaged Height: | 5.50 IN | HTC: | 8482.20.0061 |
| Country of Origin: | United States of America |

