Sealmaster Mounted Insert Only Tapered Roller - 52100 Bearing Steel - Double Collar Mount Lock - RCI 303
Part #:550114
Catalog #:RCI 303
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 5 in | Bore Size (in): | 3.1875 in |
| Collar OD (in): | 5.438 in | Outer Race Width (in): | 3 in |
| Outer Race OD (in): | 6.1 in |
Technical Specifications
| Bore Shape: | Straight | Rolling Element: | Tapered Roller |
| Insert Material: | 52100 Bearing Steel | Measure Units: | Inch |
| Housing Type: | Insert Only | Misalignment: | ±3.0° Misalignment - Static Only |
| Radial Dynamic Load Capacity (lb): | 15,320 lb | Speed (Max) (RPM): | 1500 rpm |
| Internal Clearance: | Standard | Bearing Insert Coating: | Uncoated |
| Outer Ring Land Profile: | Standard | Retainer Material: | Steel |
| Misalignment Type: | Static Only | Platform: | RPB Series |
| End Cap: | No | Outer Ring Width (in): | 3 in |
| Outer Race Profile: | Spherical | Inner Race Profile: | Wide Inner Ring |
| Type of Seal: | Felt Labyrinth Seal | Ability to Relubricate: | Yes |
| Duty/Series: | Standard | Fixed vs. Expansion: | No |
| Maximum Operating Temperature (F): | 220 °F | Lubrication Type: | Lithium; EP; NLGI#2 |
| Inner Race Heat Treat Method: | Case Carburized Inner Ring | Locking Type: | Double Collar Mount |
General Specifications
| UPC: | 662288479512 | Weight: | 19.60 LB |
| Packaged Length: | 8.25 IN | Packaged Width: | 8.25 IN |
| Packaged Height: | 7.13 IN | HTC: | 8482.20.0061 |
| Country of Origin: | United States of America |

