Sealmaster Mounted Insert Only Tapered Roller - 52100 Bearing Steel - Double Collar Mount Lock - RCI 407
Part #:550120
Catalog #:RCI 407
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 6.75 in | Bore Size (in): | 4.4375 in |
| Outer Race Width (in): | 4 in | Collar OD (in): | 6.406 in |
| Outer Race OD (in): | 7.5 in |
Technical Specifications
| Bore Shape: | Straight | Rolling Element: | Tapered Roller |
| Housing Type: | Insert Only | Measure Units: | Inch |
| Insert Material: | 52100 Bearing Steel | Misalignment: | ±3.0° Misalignment - Static Only |
| Speed (Max) (RPM): | 1250 rpm | Internal Clearance: | Standard |
| Platform: | RPB Series | Bearing Insert Coating: | Uncoated |
| Retainer Material: | Steel | Outer Ring Land Profile: | Standard |
| End Cap: | No | Misalignment Type: | Static Only |
| Outer Race Profile: | Spherical | Inner Race Profile: | Wide Inner Ring |
| Locking Type: | Double Collar Mount | Ability to Relubricate: | Yes |
| Duty/Series: | Standard | Inner Race Heat Treat Method: | Case Carburized Inner Ring |
| Maximum Operating Temperature (F): | 220 °F | Fixed vs. Expansion: | No |
| Lubrication Type: | Lithium; EP; NLGI#2 | Type of Seal: | Felt Labyrinth Seal |
General Specifications
| UPC: | 662288479567 | Weight: | 30.40 LB |
| Packaged Length: | 12.63 IN | Packaged Width: | 12.63 IN |
| Packaged Height: | 8.13 IN | HTC: | 8482.20.0061 |
| Country of Origin: | United States of America |

