Sealmaster Mounted Insert Only Tapered Roller - 52100 Bearing Steel - Double Collar Mount Lock - RCI 415
Part #:550122
Catalog #:RCI 415
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 7.25 in | Bore Size (in): | 4.9375 in |
| Outer Race Width (in): | 4.5 in | Collar OD (in): | 7.406 in |
| Outer Race OD (in): | 8.563 in |
Technical Specifications
| Measure Units: | Inch | Insert Material: | 52100 Bearing Steel |
| Bore Shape: | Straight | Housing Type: | Insert Only |
| Rolling Element: | Tapered Roller | Speed (Max) (RPM): | 1000 rpm |
| Internal Clearance: | Standard | Misalignment: | ±3.0° Misalignment - Static Only |
| Radial Dynamic Load Capacity (lb): | 35,520 lb | Bearing Insert Coating: | Uncoated |
| Outer Ring Land Profile: | Standard | End Cap: | No |
| Platform: | RPB Series | Retainer Material: | Steel |
| Misalignment Type: | Static Only | Outer Ring Width (in): | 4.5 in |
| Inner Race Profile: | Wide Inner Ring | Outer Race Profile: | Spherical |
| Maximum Operating Temperature (F): | 220 °F | Inner Race Heat Treat Method: | Case Carburized Inner Ring |
| Fixed vs. Expansion: | No | Locking Type: | Double Collar Mount |
| Type of Seal: | Felt Labyrinth Seal | Lubrication Type: | Lithium; EP; NLGI#2 |
| Ability to Relubricate: | Yes | Duty/Series: | Standard |
General Specifications
| UPC: | 662288479581 | Weight: | 45.60 LB |
| Packaged Length: | 12.63 IN | Packaged Width: | 12.63 IN |
| Packaged Height: | 8.13 IN | HTC: | 8482.20.0064 |
| Country of Origin: | United States of America |

