Sealmaster Mounted Insert Only Tapered Roller - 52100 Bearing Steel - Double Collar Mount Lock - ERCI 215
Part #:550163
Catalog #:ERCI 215
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 4.5 in | Bore Size (in): | 2.9375 in |
| Collar OD (in): | 4.75 in | Outer Race OD (in): | 5.376 in |
| Outer Race Width (in): | 2.5 in |
Technical Specifications
| Bore Shape: | Straight | Housing Type: | Insert Only |
| Rolling Element: | Tapered Roller | Measure Units: | Inch |
| Insert Material: | 52100 Bearing Steel | Radial Dynamic Load Capacity (lb): | 9,630 lb |
| Internal Clearance: | Standard | Misalignment: | ±3.0° Misalignment - Static Only |
| Speed (Max) (RPM): | 1750 rpm | Retainer Material: | Steel |
| End Cap: | No | Bearing Insert Coating: | Uncoated |
| Outer Ring Land Profile: | Standard | Platform: | RPB Series |
| Misalignment Type: | Static Only | Inner Race Profile: | Wide Inner Ring |
| Outer Race Profile: | Cylindrical | Ability to Relubricate: | Yes |
| Inner Race Heat Treat Method: | Case Carburized Inner Ring | Fixed vs. Expansion: | No |
| Type of Seal: | Felt Labyrinth Seal | Lubrication Type: | Lithium; EP; NLGI#2 |
| Duty/Series: | Standard | Maximum Operating Temperature (F): | 220 °F |
| Locking Type: | Double Collar Mount |
General Specifications
| UPC: | 662288479802 | Weight: | 13.00 LB |
| Packaged Length: | 7.25 IN | Packaged Width: | 7.25 IN |
| Packaged Height: | 5.50 IN | HTC: | 8482.20.0061 |
| Country of Origin: | United States of America |

