Sealmaster Mounted Insert Only Tapered Roller - 52100 Bearing Steel - Double Collar Mount Lock - ERCI 407
Part #:550171
Catalog #:ERCI 407
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 6.75 in | Bore Size (in): | 4.4375 in |
| Outer Race Width (in): | 4 in | Outer Race OD (in): | 8.001 in |
| Collar OD (in): | 6.5 in |
Technical Specifications
| Rolling Element: | Tapered Roller | Measure Units: | Inch |
| Insert Material: | 52100 Bearing Steel | Bore Shape: | Straight |
| Housing Type: | Insert Only | Misalignment: | ±3.0° Misalignment - Static Only |
| Internal Clearance: | Standard | Speed (Max) (RPM): | 1250 rpm |
| Radial Dynamic Load Capacity (lb): | 25,750 lb | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Standard | Platform: | RPB Series |
| End Cap: | No | Bearing Insert Coating: | Uncoated |
| Retainer Material: | Steel | Inner Race Profile: | Wide Inner Ring |
| Outer Race Profile: | Cylindrical | Inner Race Heat Treat Method: | Case Carburized Inner Ring |
| Duty/Series: | Standard | Type of Seal: | Felt Labyrinth Seal |
| Lubrication Type: | Lithium; EP; NLGI#2 | Locking Type: | Double Collar Mount |
| Fixed vs. Expansion: | No | Maximum Operating Temperature (F): | 220 °F |
| Ability to Relubricate: | Yes |
General Specifications
| UPC: | 662288479871 | Weight: | 38.40 LB |
| Packaged Length: | 12.63 IN | Packaged Width: | 12.63 IN |
| Packaged Height: | 8.13 IN | HTC: | 8482.20.0061 |
| Country of Origin: | United States of America |

