Sealmaster Mounted Insert Only Tapered Roller - 52100 Bearing Steel - Double Collar Mount Lock - RCI 300C
Part #:550670
Catalog #:RCI 300C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 4.5 in | Bore Size (in): | 3 in |
| Collar OD (in): | 4.719 in | Outer Race OD (in): | 5 in |
| Outer Race Width (in): | 2.5 in |
Technical Specifications
| Rolling Element: | Tapered Roller | Housing Type: | Insert Only |
| Measure Units: | Inch | Bore Shape: | Straight |
| Insert Material: | 52100 Bearing Steel | Speed (Max) (RPM): | 1750 rpm |
| Misalignment: | ±3.0° Misalignment - Static Only | Radial Dynamic Load Capacity (lb): | 9,630 lb |
| Internal Clearance: | Standard | End Cap: | No |
| Bearing Insert Coating: | Uncoated | Platform: | RPB Series |
| Retainer Material: | Steel | Outer Ring Land Profile: | Standard |
| Misalignment Type: | Static Only | Outer Ring Width (in): | 2.5 in |
| Outer Race Profile: | Spherical | Inner Race Profile: | Wide Inner Ring |
| Fixed vs. Expansion: | No | Ability to Relubricate: | Yes |
| Type of Seal: | Single Lip Contact Seal | Maximum Operating Temperature (F): | 220 °F |
| Inner Race Heat Treat Method: | Case Carburized Inner Ring | Duty/Series: | Standard |
| Lubrication Type: | Lithium; EP; NLGI#2 | Locking Type: | Double Collar Mount |
General Specifications
| UPC: | 662288480884 | Weight: | 10.00 LB |
| Packaged Length: | 7.25 IN | Packaged Width: | 7.25 IN |
| Packaged Height: | 5.50 IN | HTC: | 8482.20.0061 |
| Country of Origin: | United States of America |

