Sealmaster Mounted Insert Only Tapered Roller - 52100 Bearing Steel - Double Collar Mount Lock - RCI 303C
Part #:550671
Catalog #:RCI 303C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 5 in | Bore Size (in): | 3.1875 in |
| Outer Race Width (in): | 3 in | Collar OD (in): | 5.438 in |
| Outer Race OD (in): | 6.1 in |
Technical Specifications
| Bore Shape: | Straight | Measure Units: | Inch |
| Rolling Element: | Tapered Roller | Insert Material: | 52100 Bearing Steel |
| Housing Type: | Insert Only | Speed (Max) (RPM): | 1500 rpm |
| Misalignment: | ±3.0° Misalignment - Static Only | Internal Clearance: | Standard |
| Radial Dynamic Load Capacity (lb): | 15,320 lb | End Cap: | No |
| Retainer Material: | Steel | Misalignment Type: | Static Only |
| Bearing Insert Coating: | Uncoated | Platform: | RPB Series |
| Outer Ring Land Profile: | Standard | Outer Ring Width (in): | 3 in |
| Inner Race Profile: | Wide Inner Ring | Outer Race Profile: | Spherical |
| Ability to Relubricate: | Yes | Inner Race Heat Treat Method: | Case Carburized Inner Ring |
| Locking Type: | Double Collar Mount | Lubrication Type: | Lithium; EP; NLGI#2 |
| Maximum Operating Temperature (F): | 220 °F | Type of Seal: | Single Lip Contact Seal |
| Duty/Series: | Standard | Fixed vs. Expansion: | No |
General Specifications
| UPC: | 662288480891 | Weight: | 19.60 LB |
| Packaged Length: | 8.25 IN | Packaged Width: | 8.25 IN |
| Packaged Height: | 7.13 IN | HTC: | 8482.20.0061 |
| Country of Origin: | United States of America |

