Sealmaster Mounted Insert Only Tapered Roller - 52100 Bearing Steel - Double Collar Mount Lock - RCI 308C
Part #:550674
Catalog #:RCI 308C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 5 in | Bore Size (in): | 3.5000 in |
| Outer Race OD (in): | 6.1 in | Collar OD (in): | 5.438 in |
| Outer Race Width (in): | 3 in |
Technical Specifications
| Housing Type: | Insert Only | Rolling Element: | Tapered Roller |
| Measure Units: | Inch | Insert Material: | 52100 Bearing Steel |
| Bore Shape: | Straight | Speed (Max) (RPM): | 1500 rpm |
| Internal Clearance: | Standard | Misalignment: | ±3.0° Misalignment - Static Only |
| Misalignment Type: | Static Only | Retainer Material: | Steel |
| End Cap: | No | Platform: | RPB Series |
| Bearing Insert Coating: | Uncoated | Outer Ring Land Profile: | Standard |
| Outer Race Profile: | Spherical | Inner Race Profile: | Wide Inner Ring |
| Duty/Series: | Standard | Fixed vs. Expansion: | No |
| Maximum Operating Temperature (F): | 220 °F | Inner Race Heat Treat Method: | Case Carburized Inner Ring |
| Type of Seal: | Single Lip Contact Seal | Locking Type: | Double Collar Mount |
| Lubrication Type: | Lithium; EP; NLGI#2 | Ability to Relubricate: | Yes |
General Specifications
| UPC: | 662288480914 | Weight: | 17.30 LB |
| Packaged Length: | 8.25 IN | Packaged Width: | 8.25 IN |
| Packaged Height: | 7.13 IN | HTC: | 8482.20.0061 |
| Country of Origin: | United States of America |

