Sealmaster Mounted Insert Only Tapered Roller - 52100 Bearing Steel - Double Collar Mount Lock - RCI 415C
Part #:550679
Catalog #:RCI 415C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 7.25 in | Bore Size (in): | 4.9375 in |
| Collar OD (in): | 7.406 in | Outer Race Width (in): | 4.5 in |
| Outer Race OD (in): | 8.563 in |
Technical Specifications
| Rolling Element: | Tapered Roller | Insert Material: | 52100 Bearing Steel |
| Housing Type: | Insert Only | Measure Units: | Inch |
| Bore Shape: | Straight | Speed (Max) (RPM): | 1000 rpm |
| Internal Clearance: | Standard | Misalignment: | ±3.0° Misalignment - Static Only |
| End Cap: | No | Bearing Insert Coating: | Uncoated |
| Platform: | RPB Series | Retainer Material: | Steel |
| Outer Ring Land Profile: | Standard | Misalignment Type: | Static Only |
| Outer Race Profile: | Spherical | Inner Race Profile: | Wide Inner Ring |
| Lubrication Type: | Lithium; EP; NLGI#2 | Inner Race Heat Treat Method: | Case Carburized Inner Ring |
| Maximum Operating Temperature (F): | 220 °F | Ability to Relubricate: | Yes |
| Fixed vs. Expansion: | No | Type of Seal: | Single Lip Contact Seal |
| Duty/Series: | Standard | Locking Type: | Double Collar Mount |
General Specifications
| UPC: | 662288480969 | Weight: | 45.60 LB |
| Packaged Length: | 12.63 IN | Packaged Width: | 12.63 IN |
| Packaged Height: | 8.13 IN | HTC: | 8482.20.0064 |
| Country of Origin: | United States of America |

