Sealmaster Mounted Insert Only Tapered Roller - 52100 Bearing Steel - Double Collar Mount Lock - ERCI 215C
Part #:550833
Catalog #:ERCI 215C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 4.5 in | Bore Size (in): | 2.9375 in |
| Collar OD (in): | 4.75 in | Outer Race Width (in): | 2.5 in |
| Outer Race OD (in): | 5.376 in |
Technical Specifications
| Measure Units: | Inch | Rolling Element: | Tapered Roller |
| Housing Type: | Insert Only | Insert Material: | 52100 Bearing Steel |
| Bore Shape: | Straight | Radial Dynamic Load Capacity (lb): | 9,630 lb |
| Speed (Max) (RPM): | 1750 rpm | Internal Clearance: | Standard |
| Misalignment: | ±3.0° Misalignment - Static Only | Outer Ring Land Profile: | Standard |
| End Cap: | No | Misalignment Type: | Static Only |
| Bearing Insert Coating: | Uncoated | Retainer Material: | Steel |
| Platform: | RPB Series | Outer Race Profile: | Cylindrical |
| Inner Race Profile: | Wide Inner Ring | Fixed vs. Expansion: | No |
| Maximum Operating Temperature (F): | 220 °F | Lubrication Type: | Lithium; EP; NLGI#2 |
| Type of Seal: | Single Lip Contact Seal | Inner Race Heat Treat Method: | Case Carburized Inner Ring |
| Duty/Series: | Standard | Locking Type: | Double Collar Mount |
| Ability to Relubricate: | Yes |
General Specifications
| UPC: | 662288481379 | Weight: | 14.03 LB |
| Packaged Length: | 7.25 IN | Packaged Width: | 7.25 IN |
| Packaged Height: | 5.50 IN | HTC: | 8482.20.0061 |
| Country of Origin: | United States of America |

