Sealmaster Mounted Insert Only Tapered Roller - 52100 Bearing Steel - Double Collar Mount Lock - ERCI 315C
Part #:550839
Catalog #:ERCI 315C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 6.25 in | Bore Size (in): | 3.9375 in |
| Collar OD (in): | 6 in | Outer Race OD (in): | 7.189 in |
| Outer Race Width (in): | 4 in |
Technical Specifications
| Bore Shape: | Straight | Measure Units: | Inch |
| Rolling Element: | Tapered Roller | Housing Type: | Insert Only |
| Insert Material: | 52100 Bearing Steel | Misalignment: | ±3.0° Misalignment - Static Only |
| Speed (Max) (RPM): | 1250 rpm | Internal Clearance: | Standard |
| Retainer Material: | Steel | Misalignment Type: | Static Only |
| Platform: | RPB Series | End Cap: | No |
| Outer Ring Land Profile: | Standard | Bearing Insert Coating: | Uncoated |
| Inner Race Profile: | Wide Inner Ring | Outer Race Profile: | Cylindrical |
| Lubrication Type: | Lithium; EP; NLGI#2 | Locking Type: | Double Collar Mount |
| Type of Seal: | Single Lip Contact Seal | Ability to Relubricate: | Yes |
| Fixed vs. Expansion: | No | Maximum Operating Temperature (F): | 220 °F |
| Duty/Series: | Standard | Inner Race Heat Treat Method: | Case Carburized Inner Ring |
General Specifications
| UPC: | 662288481423 | Weight: | 30.00 LB |
| Packaged Length: | 8.25 IN | Packaged Width: | 8.25 IN |
| Packaged Height: | 7.13 IN | HTC: | 8482.20.0061 |
| Country of Origin: | United States of America |

