Sealmaster Mounted Insert Only Tapered Roller - 52100 Bearing Steel - Double Collar Mount Lock - ERCI 400C
Part #:550840
Catalog #:ERCI 400C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 6.25 in | Bore Size (in): | 4 in |
| Outer Race Width (in): | 4 in | Collar OD (in): | 6 in |
| Outer Race OD (in): | 7.189 in |
Technical Specifications
| Insert Material: | 52100 Bearing Steel | Rolling Element: | Tapered Roller |
| Housing Type: | Insert Only | Bore Shape: | Straight |
| Measure Units: | Inch | Misalignment: | ±3.0° Misalignment - Static Only |
| Speed (Max) (RPM): | 1250 rpm | Internal Clearance: | Standard |
| Radial Dynamic Load Capacity (lb): | 20,980 lb | Bearing Insert Coating: | Uncoated |
| Platform: | RPB Series | Retainer Material: | Steel |
| End Cap: | No | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Standard | Inner Race Profile: | Wide Inner Ring |
| Outer Race Profile: | Cylindrical | Locking Type: | Double Collar Mount |
| Lubrication Type: | Lithium; EP; NLGI#2 | Type of Seal: | Single Lip Contact Seal |
| Inner Race Heat Treat Method: | Case Carburized Inner Ring | Fixed vs. Expansion: | No |
| Duty/Series: | Standard | Ability to Relubricate: | Yes |
| Maximum Operating Temperature (F): | 220 °F |
General Specifications
| UPC: | 662288481430 | Weight: | 30.00 LB |
| Packaged Length: | 8.25 IN | Packaged Width: | 8.25 IN |
| Packaged Height: | 7.13 IN | HTC: | 8482.20.0061 |
| Country of Origin: | United States of America |

