Sealmaster 760351 - S-670-MD28
Part #:760351
Catalog #:S-670-MD28
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Diameter (in): | 1.75 in |
Technical Specifications
| Housing Construction: | One Piece | Rolling Element: | Ball Bearing |
| Bore Shape: | Straight | Bearing Type: | Standard Duty |
| Bearing Insert Material: | 52100 Bearing Steel | Bearing Insert Finish: | Black Oxide |
| Cage Type: | Land Riding Retainer |
General Specifications
| UPC: | 662461159842 | Weight: | 7.90 LB |
| Packaged Length: | 5.75 IN | Packaged Width: | 5.63 IN |
| Packaged Height: | 3.63 IN | HTC: | 8483.20.8040 |
| Country of Origin: | United States of America |

