Sealmaster CRFTS-PN16 S - CRFTS-PN16 S
Part #:CRFTS-PN16 S
Catalog #:CRFTS-PN16 S
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 1.438 in | Bore Diameter (in): | 1 in |
| Bolt Size (in): | 7/16 in | Foot Height (in): | 0.53 in |
| Overall Width (in): | 2.75 in | Length Through Bore (in): | 1.375 in |
| Overall Length (in): | 4.88 in | Bolt Spacing (in): | 3.8891 in |
Technical Specifications
| Certifications: | IP69K | Housing Type: | Flange, Two Bolt |
| Misalignment Type: | Static Only | Pilot Configuration: | No Pilot |
| Cage Material: | PPS - Polyphenylene Sulfide | Housing Color: | Silver |
| Outer Ring Land Profile: | Standard | Rolling Element: | Ball Bearing |
| Housing Construction: | One Piece | Bore Shape: | Straight |
| Housing Style: | Flange Block | Ability to Relubricate: | Yes |
| Setscrew Torque (in-lbs): | 45 in/lbs | Lubricant: | Calcium Sulfonate NLGI 2 NSF H1 Food Grade Grease |
| Maximum Speed (RPM): | 2700 rpm | Size Code: | 2-015 |
| Inner Ring Outside Diameter (in): | 1.375 in | Dynamic Load Rating (lb): | 2,801 lb |
| Cage Type: | Land Riding Retainer | Bearing Insert Finish: | Phosphorus Nickel Coated |
| Vibration Frequency Roller Spin: | 0.0442 cps | Vibration Frequency Outer Ring Defect: | 0.0682 cps |
| Max Operating Temperature (F): | 220 °F | Shaft Locking Type: | Set Screw |
| End Cap Available: | Yes | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Bearing Insert Material: | 52100 Bearing Steel | Fixed vs. Expansion: | Fixed |
| Housing Material: | Stainless Steel | Insert: | PN-16 |
| Static Load Rating (lb): | 1,651 lb | Vibration Frequency Fundamental Train: | 0.0068 cps |
| Bearing Type: | Standard Duty | Radial Clearance: | Standard |
| Grease Fitting Thread Size: | 1/4-28 | Vibration Frequency Inner Ring Defect: | 0.0985 cps |

