Link-Belt EHBCL220N Hanger Units Ball Bearings - EHBCL220N
Part #:10426932
Catalog #:EHBCL220N
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Diameter (in): | 1.25 in | Base to Center Height (in): | 2.75 in |
| Thread Depth (in): | 0.63 in | Thread Size: | 3/4-14 |
| Overall Height (in): | 4.68 in | Base Width (in): | 1.66 in |
| Length Through Bore (in): | 1.75 in | Overall Width (in): | 1.75 in |
| Overall Length (in): | 3.88 in | Centerline to Outermost Bearing Face (in): | 1.11 in |
Technical Specifications
| Outer Ring Land Profile: | Standard | Housing Color: | Black |
| Rolling Element: | Ball Bearing | Seal Type: | Single Lip Contact Seal |
| Housing Construction: | One Piece | Bore Shape: | Straight |
| Housing Style: | Hanger Block | Cage Material: | Molded fiber glass reinforced nylon |
| Housing Type: | Hanger Unit | Misalignment Type: | Static Only |
| Setscrew Torque (in-lbs): | 165-185 in/lbs | Locking Collar Outside Diameter (in): | 2.56 in |
| Ability to Relubricate: | Yes | Housing Coating: | Powder Coated |
| Grease Fitting Thread Size: | 1/8 NPT | Radial Clearance: | C3 STANDARD |
| End Cap Available: | No | Dynamic Load Rating (lb): | 5,810 lb |
| Fixed vs. Expansion: | Fixed | Bearing Brand: | LINK-BELT 200 SERIES BALL |
| Inner Ring Outside Diameter (in): | 1.847 in | Bearing Insert Material: | 52100 Bearing Steel |
| Lubricant: | Lithium Complex NLGI 2 Grease | Static Load Rating (lb): | 3,440 lb |
| Bearing Type: | Standard Duty | Max Operating Temperature (F): | 225 °F |
| Max Operating Temperature (C): | 107 °C | Cage Type: | Ball Riding Retainer |
| Shaft Locking Type: | Concentric | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
| Vibration Frequency Fundamental Train: | 0.0067 cps | Vibration Frequency Roller Spin: | 0.0383 cps |
| Locking Device Kit: | CL2235S | Size Code: | 207 |
| Insert: | CLG220NL | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Maximum Speed (RPM): | 6850 rpm | Bearing Insert Finish: | Black Oxide |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Housing Material: | Cast Iron |
| Housing Width (in): | 1.28 in |
General Specifications
| UPC: | 662864874762 | Weight: | 3.39 LB |
| Packaged Length: | 5.63 IN | Packaged Width: | 4.25 IN |
| Packaged Height: | 1.88 IN | HTC: | 84833080 |

