Link-Belt EHBS239E1 Hanger Units Ball Bearings - EHBS239E1
Part #:10436313
Catalog #:EHBS239E1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Diameter (in): | 2.4375 in | Thread Size: | 1 1/4-11 1/2 |
| Base Width (in): | 2.31 in | Overall Height (in): | 6.81 in |
| Overall Length (in): | 5.63 in | Thread Depth (in): | 1.13 in |
| Overall Width (in): | 2.31 in | Length Through Bore (in): | 1.895 in |
| Base to Center Height (in): | 4 in | Centerline to Outermost Bearing Face (in): | 1.31 in |
Technical Specifications
| Housing Style: | Hanger Block | Bore Shape: | Straight |
| Rolling Element: | Ball Bearing | Outer Ring Land Profile: | Standard |
| Housing Type: | Hanger Unit | Seal Type: | Viton Single Lip Contact Seal |
| Misalignment Type: | Static Only | Cage Material: | Steel |
| Housing Color: | Black | Housing Construction: | One Piece |
| Ability to Relubricate: | Yes | Setscrew Torque (in-lbs): | 290-325 in/lbs |
| Max Operating Temperature (F): | 400 °F | Maximum Speed (RPM): | 3000 rpm |
| Inner Ring Outside Diameter (in): | 3.012 in | Radial Clearance: | C5 INCREASED |
| Bearing Type: | Intermediate Duty | Bearing Insert Material: | 52100 Bearing Steel |
| Vibration Frequency Fundamental Train: | 0.0068 cps | Housing Material: | Cast Iron |
| Vibration Frequency Inner Ring Defect: | 0.0988 cps | Shaft Locking Type: | Set Screw |
| Size Code: | 212 | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Insert: | SG239E1LPA | Dynamic Load Rating (lb): | 11,840 lb |
| Static Load Rating (lb): | 8,080 lb | Housing Coating: | Powder Coated |
| End Cap Available: | No | Fixed vs. Expansion: | Fixed |
| Max Operating Temperature (C): | 204 °C | Bearing Brand: | LINK-BELT 200 SERIES BALL |
| Cage Type: | Ball Riding Retainer | Lubricant: | ALMASOL 1250 HI-TEMP |
| Vibration Frequency Outer Ring Defect: | 0.0678 cps | Grease Fitting Thread Size: | 1/8 NPT |
| Vibration Frequency Roller Spin: | 0.0430 cps | Housing Width (in): | 1.63 in |
General Specifications
| UPC: | 662864875110 | Weight: | 7.99 LB |
| HTC: | 84833080 |

