Link-Belt F3CL215N Flange Blocks Ball Bearings - F3CL215N
Part #:10436369
Catalog #:F3CL215N
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 7/16 in | Bore Diameter (in): | 0.9375 in |
| Foot Height (in): | 0.59 in | Length Through Bore (in): | 1.48 in |
| Overall Height (in): | 1.628 in | Overall Length (in): | 3.75 in |
| Overall Width (in): | 3.75 in | Overall Height to End Cap (in): | 2.16 in |
| Bolt Spacing (in): | 2.75 in |
Technical Specifications
| Housing Color: | Black | Housing Construction: | One Piece |
| Outer Ring Land Profile: | Standard | Housing Style: | Flange Block |
| Misalignment Type: | Static Only | Pilot Configuration: | No Pilot |
| Bore Shape: | Straight | Seal Type: | Single Lip Contact Seal |
| Rolling Element: | Ball Bearing | Housing Type: | Flange, Four Bolt |
| Cage Material: | Molded fiber glass reinforced nylon | Locking Collar Outside Diameter (in): | 1.98 in |
| Setscrew Torque (in-lbs): | 85 in/lbs | Inner Race Heat Treat Method: | Zone-Hardened |
| Ability to Relubricate: | Yes | Shaft Locking Type: | Concentric |
| Inner Ring Outside Diameter (in): | 1.313 in | Vibration Frequency Fundamental Train: | 0.0067 cps |
| Fixed vs. Expansion: | Fixed | Grease Fitting Thread Size: | 1/4-28 |
| Static Load Rating (lb): | 1,760 lb | Max Operating Temperature (F): | 225 °F |
| Bearing Type: | Standard Duty | Lubricant: | Lithium Complex NLGI 2 Grease |
| Dynamic Load Rating (lb): | 3,150 lb | Maximum Speed (RPM): | 9600 rpm |
| Bearing Insert Finish: | Black Oxide | Max Operating Temperature (C): | 107 °C |
| Cage Type: | Ball Riding Retainer | Size Code: | 205 |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Bearing Brand: | LINK-BELT 200 SERIES BALL |
| Housing Material: | Cast Iron | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
| Housing Coating: | Powder Coated | End Cap Available: | Yes |
| Radial Clearance: | C3 STANDARD | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
| Insert: | CLG215NL | Bearing Insert Material: | 52100 Bearing Steel |
| Vibration Frequency Roller Spin: | 0.0387 cps | End Cap: | CL2166 |
| Housing Width (in): | 3.75 in |
General Specifications
| UPC: | 662864291330 | Weight: | 2.00 LB |
| Packaged Length: | 4.00 IN | Packaged Width: | 4.00 IN |
| Packaged Height: | 2.00 IN | HTC: | 84833080 |

