Link-Belt F3CL2E36N Flange Blocks Ball Bearings - F3CL2E36N
Part #:10418123
Catalog #:F3CL2E36N
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Foot Height (in): | 0.91 in | Overall Width (in): | 6.38 in |
| Overall Height (in): | 2.5625 in | Overall Length (in): | 6.38 in |
| Bolt Size (in): | 5/8 in | Bore Diameter (in): | 2.25 in |
| Bolt Spacing (in): | 5.1250 in |
Technical Specifications
| Cage Material: | Molded fiber glass reinforced nylon | Seal Type: | Single Lip Contact Seal |
| Housing Color: | Black | Misalignment Type: | Static Only |
| Housing Style: | Flange Block | Pilot Configuration: | No Pilot |
| Housing Type: | Flange, Four Bolt | Housing Construction: | One Piece |
| Outer Ring Land Profile: | Standard | Rolling Element: | Ball Bearing |
| Bore Shape: | Straight | Ability to Relubricate: | Yes |
| Locking Collar Outside Diameter (in): | 3.6 in | Setscrew Torque (in-lbs): | 313-348 in/lbs |
| Locking Device Kit: | CL2355S | Vibration Frequency Fundamental Train: | 0.0068 cps |
| Vibration Frequency Roller Spin: | 0.0437 cps | Max Operating Temperature (C): | 107 °C |
| Bearing Brand: | LINK-BELT 200 SERIES BALL | Bearing Insert Material: | 52100 Bearing Steel |
| Lubricant: | Lithium Complex NLGI 2 Grease | Housing Material: | Cast Iron |
| Bearing Type: | Standard Duty | Vibration Frequency Outer Ring Defect: | 0.0680 cps |
| Max Operating Temperature (F): | 225 °F | End Cap Available: | Yes |
| Insert: | CLG2E36NL | Dynamic Load Rating (lb): | 9,800 lb |
| Vibration Frequency Inner Ring Defect: | 0.0987 cps | Bearing Insert Finish: | Black Oxide |
| Grease Fitting Thread Size: | 1/8 NPT | End Cap: | CL2356 |
| Shaft Locking Type: | Concentric | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Maximum Speed (RPM): | 4360 rpm | Static Load Rating (lb): | 6,570 lb |
| Size Code: | 211 | Housing Coating: | Powder Coated |
| Fixed vs. Expansion: | Fixed | Cage Type: | Ball Riding Retainer |
| Inner Ring Outside Diameter (in): | 2.749 in | Radial Clearance: | C3 STANDARD |
General Specifications
| UPC: | 662864295871 | Weight: | 9.50 LB |
| Packaged Length: | 6.50 IN | Packaged Width: | 2.63 IN |
| Packaged Height: | 6.50 IN | HTC: | 84833080 |

