Link-Belt F3S210MHFF Flange Blocks Ball Bearings - F3S210MHFF
Part #:10412741
Catalog #:F3S210MHFF
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 3 in | Bolt Size (in): | 3/8 in |
| Foot Height (in): | 0.38 in | Bore Diameter (in): | 0.625 in |
| Overall Length (in): | 3 in | Length Through Bore (in): | 0.99 in |
| Overall Height (in): | 1.125 in | Bolt Spacing (in): | 2.125 in |
Technical Specifications
| Cage Material: | Molded fiber glass reinforced nylon | Housing Construction: | One Piece |
| Housing Style: | Flange Block | Seal Type: | Flingers Only |
| Outer Ring Land Profile: | Standard | Housing Type: | Flange, Four Bolt |
| Housing Color: | Black | Bore Shape: | Straight |
| Misalignment Type: | Static Only | Pilot Configuration: | No Pilot |
| Rolling Element: | Ball Bearing | Ability to Relubricate: | Yes |
| Setscrew Torque (in-lbs): | 33-40 in/lbs | Max Operating Temperature (F): | 225 °F |
| Shaft Locking Type: | Set Screw | Dynamic Load Rating (lb): | 2,360 lb |
| Inner Ring Outside Diameter (in): | 0.941 in | Vibration Frequency Fundamental Train: | 0.0062 cps |
| Housing Material: | Cast Iron | End Cap Available: | No |
| Bearing Brand: | LINK-BELT 200 SERIES BALL | Vibration Frequency Roller Spin: | 0.0293 cps |
| Radial Clearance: | C3 STANDARD | Lubricant: | Lithium Complex NLGI 2 Grease |
| Fixed vs. Expansion: | Fixed | Bearing Type: | Intermediate Duty |
| Vibration Frequency Inner Ring Defect: | 0.0738 cps | Lube Fill Percent: | 10% GREASE FILL |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Max Operating Temperature (C): | 107 °C |
| Maximum Speed (RPM): | 15800 rpm | Size Code: | 203 |
| Grease Fitting Thread Size: | 1/4-28 | Cage Type: | Ball Riding Retainer |
| Bearing Insert Material: | 52100 Bearing Steel | Housing Coating: | Powder Coated |
| Vibration Frequency Outer Ring Defect: | 0.0428 cps | Static Load Rating (lb): | 1,110 lb |
| Insert: | SG210MHFFLPA |
General Specifications
| UPC: | 662864725408 | Weight: | 1.00 LB |
| HTC: | 84833080 |

