Link-Belt F3S211E Flange Blocks Ball Bearings - F3S211E
Part #:10442422
Catalog #:F3S211E
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 3 in | Bore Diameter (in): | 0.6875 in |
| Bolt Size (in): | 3/8 in | Length Through Bore (in): | 0.99 in |
| Foot Height (in): | 0.38 in | Overall Length (in): | 3 in |
| Overall Height (in): | 1.125 in | Bolt Spacing (in): | 2.125 in |
Technical Specifications
| Cage Material: | Molded fiber glass reinforced nylon | Housing Color: | Black |
| Housing Type: | Flange, Four Bolt | Misalignment Type: | Static Only |
| Bore Shape: | Straight | Seal Type: | Single Lip Contact Seal |
| Housing Style: | Flange Block | Rolling Element: | Ball Bearing |
| Pilot Configuration: | No Pilot | Housing Construction: | One Piece |
| Outer Ring Land Profile: | Standard | Ability to Relubricate: | Yes |
| Setscrew Torque (in-lbs): | 33-40 in/lbs | Max Operating Temperature (C): | 107 °C |
| Cage Type: | Ball Riding Retainer | Shaft Locking Type: | Set Screw |
| Vibration Frequency Outer Ring Defect: | 0.0428 cps | Fixed vs. Expansion: | Fixed |
| Radial Clearance: | C3 STANDARD | Housing Coating: | Powder Coated |
| Vibration Frequency Roller Spin: | 0.0293 cps | Grease Fitting Thread Size: | 1/4-28 |
| Vibration Frequency Inner Ring Defect: | 0.0738 cps | Dynamic Load Rating (lb): | 2,360 lb |
| Static Load Rating (lb): | 1,110 lb | Max Operating Temperature (F): | 225 °F |
| Lubricant: | Lithium Complex NLGI 2 Grease | Bearing Type: | Intermediate Duty |
| Bearing Insert Material: | 52100 Bearing Steel | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| End Cap Available: | No | Size Code: | 203 |
| Insert: | SG211ELPA | Inner Ring Outside Diameter (in): | 0.941 in |
| Housing Material: | Cast Iron | Maximum Speed (RPM): | 9000 rpm |
| Vibration Frequency Fundamental Train: | 0.0062 cps | Bearing Brand: | LINK-BELT 200 SERIES BALL |
General Specifications
| UPC: | 662864718479 | Weight: | 0.94 LB |
| Packaged Length: | 3.00 IN | Packaged Width: | 3.00 IN |
| Packaged Height: | 2.00 IN | HTC: | 84833080 |

