Link-Belt F3S216EK82 Flange Blocks Ball Bearings - F3S216EK82
Part #:10437853
Catalog #:F3S216EK82
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Length Through Bore (in): | 1.178 in | Overall Width (in): | 3.75 in |
| Overall Length (in): | 3.75 in | Bore Diameter (in): | 1 in |
| Overall Height (in): | 1.302 in | Foot Height (in): | 0.44 in |
| Bolt Size (in): | 7/16 in | Bolt Spacing (in): | 2.75 in |
Technical Specifications
| Cage Material: | Molded fiber glass reinforced nylon | Housing Color: | Black |
| Misalignment Type: | Static Only | Housing Style: | Flange Block |
| Outer Ring Land Profile: | Standard | Pilot Configuration: | No Pilot |
| Housing Type: | Flange, Four Bolt | Housing Construction: | One Piece |
| Seal Type: | Single Lip Contact Seal | Rolling Element: | Ball Bearing |
| Bore Shape: | Straight | Ability to Relubricate: | Yes |
| Setscrew Torque (in-lbs): | 85 in/lbs | Inner Race Heat Treat Method: | Zone-Hardened |
| Inner Ring Outside Diameter (in): | 1.313 in | Housing Material: | Cast Iron |
| Bearing Type: | Intermediate Duty | Housing Coating: | Powder Coated |
| Bearing Brand: | LINK-BELT 200 SERIES BALL | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Max Operating Temperature (F): | 225 °F | Insert: | SG216ELPAK82 |
| Vibration Frequency Roller Spin: | 0.0387 cps | Radial Clearance: | C3 STANDARD |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | Max Operating Temperature (C): | 107 °C |
| Size Code: | 205 | Maximum Speed (RPM): | 6800 rpm |
| End Cap Available: | No | Shaft Locking Type: | Set Screw |
| Cage Type: | Ball Riding Retainer | Fixed vs. Expansion: | Fixed |
| Static Load Rating (lb): | 1,760 lb | Bearing Insert Finish: | Black Oxide |
| Vibration Frequency Fundamental Train: | 0.0067 cps | Lubricant: | Lithium Complex NLGI 2 Grease |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Dynamic Load Rating (lb): | 3,150 lb |
| Bearing Insert Material: | 52100 Bearing Steel | Grease Fitting Thread Size: | 1/4-28 |
| Housing Width (in): | 3.75 in |
General Specifications
| UPC: | 793699717327 | Weight: | 2.00 LB |
| Packaged Length: | 4.00 IN | Packaged Width: | 4.00 IN |
| Packaged Height: | 2.00 IN | HTC: | 84833080 |

